Loading
View all Mini Plus cordsets and patch cords
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
889L-R5JF-4

889L M12 Power Cordset

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Cordset: M12 Power L-Code, Female, R-Ang, 5-Pin, PUR Cable, Black, Unshielded, No Color Code- Patchcord Cable, No Connector, 5-Pin, 4 meter (13.12 feet), 16AWG
  • Add to BOM
  • Repair services
  • Get support
889L-R5JF-4

889L M12 Power Cordset

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Cordset: M12 Power L-Code, Female, R-Ang, 5-Pin, PUR Cable, Black, Unshielded, No Color Code- Patchcord Cable, No Connector, 5-Pin, 4 meter (13.12 feet), 16AWG
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Certifications
Technotes
Unique Product Identifier
889L-R5JF-4
UPC
191326960076
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Accessory
True
Cable length
Standard or build to order: 4000 mm
Cable type
PUR Cable, Black, Unshielded
Connector style
Female, right angle
Current carrying capacity
16 A
Max. working voltage
63 V
Number of pins
5 pin
Set version
False
Spare part
True
Type of accessory/spare part
Connection cable
Wire size
16 AWG
With case/bag
False
Mechanical
Contact carrier female material/color
M12: PBT GF/gray
Contact material/plating
M12: CuNi/Au
Coupling nut material
M12: CuZn/Ni
Gasket material
FKM
Molded body material/color
M12: TPU/black
Shield sleeve material
CuZn
Construction
Diameter
Approx 16 mm
Enclosure type rating
IP67/IP69, NEMA 6P
Temperature rating
-40 °C
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • CE

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
889L-R5JF-4
UPC
191326960076
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Electrical & Connectivity
Accessory
True
Cable length
Standard or build to order: 4000 mm
Cable type
PUR Cable, Black, Unshielded
Connector style
Female, right angle
Current carrying capacity
16 A
Max. working voltage
63 V
Number of pins
5 pin
Set version
False
Spare part
True
Type of accessory/spare part
Connection cable
Wire size
16 AWG
With case/bag
False
Physical Characteristics
Mechanical
Contact carrier female material/color
M12: PBT GF/gray
Contact material/plating
M12: CuNi/Au
Coupling nut material
M12: CuZn/Ni
Gasket material
FKM
Molded body material/color
M12: TPU/black
Shield sleeve material
CuZn
Construction
Diameter
Approx 16 mm
Compliance & Environment
Enclosure type rating
IP67/IP69, NEMA 6P
Temperature rating
-40 °C
Documents
Product Cutsheet General
--
889-td002_-en-p Technical Data
889-TD002
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • CE

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
889L M12 Power Cordset
CloseClose
889L-R5JF-4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose