Cable Jacket | PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG |
---|---|
Female End Connector Style | Female, Straight (int threads),Female, Straight (Int Threads) |
Second End Conductors | Same as First End |
Size | 25 m |
---|---|
Size | 3 pin |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.24 |
Lead Time | 28 |
Dimension Width | 14.097 |
Dimension Length | 32.004 |
Stock Status | NON_STOCKED |
Weight | 1.123 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG |
---|---|
Female End Connector Style | Female, Straight (int threads),Female, Straight (Int Threads) |
Second End Conductors | Same as First End |
Size | 25 m |
---|---|
Size | 3 pin |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.24 |
Lead Time | 28 |
Dimension Width | 14.097 |
Dimension Length | 32.004 |
Stock Status | NON_STOCKED |
Weight | 1.123 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.