| First End Connection |
Female, Right Angle (int threa,Female, Rt Angle (Int Threads)
|
|---|---|
| First End Number of pins |
4-pin
|
| Second End Conductors |
Same as First End
|
| Second End Connection |
No Connector,Cable,No Connector,Cable - IEC Stndrd Color Code
|
| Wire Size |
22 AWG
|
| Number of poles |
4
|
|---|---|
| Degree of protection (IP), mounted |
IP69K
|
| Operating temperature |
-20 °C
|
| Number of pins |
4-pin
|
| Second end conductors |
Same as first end
|
| Enclosure type rating |
NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K
|
| First end connector style |
Female, right angle (internal threads)
|
| Cable type |
Oil-resistant PVC jacket, 18 or 22 AWG conductors, 300V
|
| Material |
Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
|
| Bend radius |
10 x diam
|
| Rated voltage |
250 V
|
|---|---|
| Rated current In |
4 A
|
| Assembly rating |
4A @ 250V
|
| Cable rating |
UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
|
| With shield connection |
False
|
|---|---|
| Cable length |
5000 mm
|
| Second end termination style |
No connector
|
| Second end termination type |
Cable - IEC standard color code
|
| Diameter, approx |
Connector: 14 mm (0.56 in) @ straight male
|
| Length, approx |
Connector: 50.8 mm (2.0 in) @ straight male
|
| Height, approx |
Connector: 31.8 mm (1.25 in) @ right angle male
|
| Product type feature |
Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
|
| Diameter |
2 core cable: 5 mm (0.21 in), 3 core cable: 5 mm (0.21 in), 4 core cable: 5 mm (0.21 in), 5 core cable: 6.5 mm (0.25 in), 4 core cable (18 AWG): 6.5 mm (0.25 in)
|
| Material of contact surface |
Gold
|
| Material housing |
Plastic
|
| Type of plug-in contact, inner side |
Female (bus)
|
| Mounting method |
Freely positionable
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Assembly Drawing (PDF) | Download (PDF) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Assembly Drawing (PDF) Download (PDF) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| First End Connection |
Female, Right Angle (int threa,Female, Rt Angle (Int Threads)
|
|---|---|
| First End Number of pins |
4-pin
|
| Second End Conductors |
Same as First End
|
| Second End Connection |
No Connector,Cable,No Connector,Cable - IEC Stndrd Color Code
|
| Wire Size |
22 AWG
|
| Number of poles |
4
|
|---|---|
| Degree of protection (IP), mounted |
IP69K
|
| Operating temperature |
-20 °C
|
| Number of pins |
4-pin
|
| Second end conductors |
Same as first end
|
| Enclosure type rating |
NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K
|
| First end connector style |
Female, right angle (internal threads)
|
| Cable type |
Oil-resistant PVC jacket, 18 or 22 AWG conductors, 300V
|
| Material |
Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
|
| Bend radius |
10 x diam
|
| Rated voltage |
250 V
|
|---|---|
| Rated current In |
4 A
|
| Assembly rating |
4A @ 250V
|
| Cable rating |
UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
|
| With shield connection |
False
|
|---|---|
| Cable length |
5000 mm
|
| Second end termination style |
No connector
|
| Second end termination type |
Cable - IEC standard color code
|
| Diameter, approx |
Connector: 14 mm (0.56 in) @ straight male
|
| Length, approx |
Connector: 50.8 mm (2.0 in) @ straight male
|
| Height, approx |
Connector: 31.8 mm (1.25 in) @ right angle male
|
| Product type feature |
Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
|
| Diameter |
2 core cable: 5 mm (0.21 in), 3 core cable: 5 mm (0.21 in), 4 core cable: 5 mm (0.21 in), 5 core cable: 6.5 mm (0.25 in), 4 core cable (18 AWG): 6.5 mm (0.25 in)
|
| Material of contact surface |
Gold
|
| Material housing |
Plastic
|
| Type of plug-in contact, inner side |
Female (bus)
|
| Mounting method |
Freely positionable
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Assembly Drawing (PDF) | Download (PDF) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Assembly Drawing (PDF) Download (PDF) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
889-td002_-en-p
Technical Data
889-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.