| First End Connection |
No Connector,Male, Straight (Ext Threads)
|
|---|---|
| Jacket |
PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG
|
| Wire Size |
22 AWG
|
| Number of poles |
5
|
|---|---|
| Degree of protection (IP), mounted |
IP69K
|
| Operating temperature |
-20 °C
|
| Number of pins |
5-pin
|
| Second end conductors |
Same as first end
|
| Enclosure type rating |
NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K
|
| First end connector style |
Male, straight (external threads)
|
| Cable type |
Oil-resistant PVC jacket, 18 or 22 AWG conductors, 300V
|
| Material |
Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
|
| Bend radius |
10 x diam
|
| Rated voltage |
250 V
|
|---|---|
| Rated current In |
4 A
|
| Assembly rating |
4A @ 250V
|
| Cable rating |
UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
|
| With shield connection |
False
|
|---|---|
| Cable length |
2000 mm
|
| Second end termination style |
No connector
|
| Second end termination type |
Cable - IEC standard color code
|
| Diameter, approx |
Connector: 14 mm (0.56 in) @ straight male
|
| Length, approx |
Connector: 50.8 mm (2.0 in) @ straight male
|
| Height, approx |
Connector: 31.8 mm (1.25 in) @ right angle male
|
| Product type feature |
Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
|
| Diameter |
2 core cable: 5 mm (0.21 in), 3 core cable: 5 mm (0.21 in), 4 core cable: 5 mm (0.21 in), 5 core cable: 6.5 mm (0.25 in), 4 core cable (18 AWG): 6.5 mm (0.25 in)
|
| Material of contact surface |
Gold
|
| Material housing |
Plastic
|
| Type of plug-in contact, outer side |
Male (plug)
|
| Mounting method |
Freely positionable
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| First End Connection |
No Connector,Male, Straight (Ext Threads)
|
|---|---|
| Jacket |
PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG
|
| Wire Size |
22 AWG
|
| Number of poles |
5
|
|---|---|
| Degree of protection (IP), mounted |
IP69K
|
| Operating temperature |
-20 °C
|
| Number of pins |
5-pin
|
| Second end conductors |
Same as first end
|
| Enclosure type rating |
NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K
|
| First end connector style |
Male, straight (external threads)
|
| Cable type |
Oil-resistant PVC jacket, 18 or 22 AWG conductors, 300V
|
| Material |
Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
|
| Bend radius |
10 x diam
|
| Rated voltage |
250 V
|
|---|---|
| Rated current In |
4 A
|
| Assembly rating |
4A @ 250V
|
| Cable rating |
UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
|
| With shield connection |
False
|
|---|---|
| Cable length |
2000 mm
|
| Second end termination style |
No connector
|
| Second end termination type |
Cable - IEC standard color code
|
| Diameter, approx |
Connector: 14 mm (0.56 in) @ straight male
|
| Length, approx |
Connector: 50.8 mm (2.0 in) @ straight male
|
| Height, approx |
Connector: 31.8 mm (1.25 in) @ right angle male
|
| Product type feature |
Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
|
| Diameter |
2 core cable: 5 mm (0.21 in), 3 core cable: 5 mm (0.21 in), 4 core cable: 5 mm (0.21 in), 5 core cable: 6.5 mm (0.25 in), 4 core cable (18 AWG): 6.5 mm (0.25 in)
|
| Material of contact surface |
Gold
|
| Material housing |
Plastic
|
| Type of plug-in contact, outer side |
Male (plug)
|
| Mounting method |
Freely positionable
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
889-td002_-en-p
Technical Data
889-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.