https://www.rockwellautomation.com/en-us/products/details.889D-M4DC-SH.html
Catalog #: 889D-M4DC-SH
DC Micro Cable, Male, Straight (Ext Threads), DC M12 Micro, 4-Pins, Shielded, 4-6mm (.16-.24") Cable 22AWG, IDC Connector
Catalog #: 889D-M4DC-SH
DC Micro Cable, Male, Straight (Ext Threads), DC M12 Micro, 4-Pins, Shielded, 4-6mm (.16-.24") Cable 22AWG, IDC Connector
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Rated voltage | 32 V |
---|---|
Rated current In | 4 A |
Assembly rating | 32V, 4A |
Mechanical
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 |
Construction
With shield connection | Yes |
---|---|
Material housing | Zinc |
Screw-in thread | M12 |
Type of plug-in contact, outer side | Male (plug) |
Coating housing | Other |
Cable diameter | 7 mm |
Connector type | DC M12 micro |
Shielding | Shielded |
Connector body | Zinc die‐cast large body shielded |
Length | Zinc die-cast large body shielded: 51.8 mm |
Wire size | Zinc die-cast large body shielded: 24...22 AWG |
Diameter | Zinc die-cast large body shielded: 19.5 mm Connector |
First end connector style | Male, straight (external threads) |
Cable type | Max. cable diameter: 4...6 mm (0.16...0.24), max. wire size: 4...6 mm (0.16...0.24) |
Material | Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated palladium nickel |
With thread | Yes |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Environmental
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.