Loading
View all AC Micro Screw Terminals
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
889D-M4CE-H

DC Micro Cable

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Insulation Displacement Connector, DC Micro (M12), Straight Male, 4-Pin, 5.5-8mm (0.22-0.31 In)
  • Add to BOM
  • Repair services
  • Get support
889D-M4CE-H

DC Micro Cable

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Insulation Displacement Connector, DC Micro (M12), Straight Male, 4-Pin, 5.5-8mm (0.22-0.31 In)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
889D-M4CE-H
UPC
662074303335
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
First End Connector Style
Male, Straight (Ext Threads)
Shielding
Standard (No Shield)
Assembly rating
50V @ 6A
Rated current In
6 A
Rated voltage
50 V
Mechanical
Degree of protection (IP), mounted
IP67
IDC installations, max
10
Number of poles
4
Construction
Cable diameter
5.5 mm
Cable type
Max. cable diam: 6...8 mm (0.24...0.32), max. wire size: 4...6 mm (0.16...0.24)
Coating housing
Other
Connector body
Polyamide large body unshielded
Connector type
DC M12 micro
Diameter
Polyamide large body unshielded: 20.5 mm
First end connector style
Male, straight (external threads)
Length
Polyamide large body unshielded: 52.2 mm
Material
Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated palladium nickel
Material housing
Zinc
Material of contact surface
Gold
Mounting method
Freely positionable
Screw-in thread
M12
Shielding
Standard (no shield)
Type of plug-in contact, outer side
Male (plug)
Wire size
Polyamide large body unshielded: 22...18 AWG
With thread
True
Installation temperature
-5 °C
Operating temperature
-25 °C
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
889D-M4CE-H
UPC
662074303335
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Electrical & Connectivity
First End Connector Style
Male, Straight (Ext Threads)
Shielding
Standard (No Shield)
Assembly rating
50V @ 6A
Rated current In
6 A
Rated voltage
50 V
Physical Characteristics
Mechanical
Degree of protection (IP), mounted
IP67
IDC installations, max
10
Number of poles
4
Construction
Cable diameter
5.5 mm
Cable type
Max. cable diam: 6...8 mm (0.24...0.32), max. wire size: 4...6 mm (0.16...0.24)
Coating housing
Other
Connector body
Polyamide large body unshielded
Connector type
DC M12 micro
Diameter
Polyamide large body unshielded: 20.5 mm
First end connector style
Male, straight (external threads)
Length
Polyamide large body unshielded: 52.2 mm
Material
Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated palladium nickel
Material housing
Zinc
Material of contact surface
Gold
Mounting method
Freely positionable
Screw-in thread
M12
Shielding
Standard (no shield)
Type of plug-in contact, outer side
Male (plug)
Wire size
Polyamide large body unshielded: 22...18 AWG
With thread
True
Compliance & Environment
Installation temperature
-5 °C
Operating temperature
-25 °C
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
889-td002_-en-p Technical Data
889-TD002
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
DC Micro Cable
CloseClose
889D-M4CE-H
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose