https://www.rockwellautomation.com/en-us/products/details.889D-F4ABP3M-5.html
Catalog #: 889D-F4ABP3M-5
DC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), 4-Pins, Standard Materials, 3-Pins, Pico, Male, Straight (ext. threads), Straight, Male(Ext. Threads), Pico (M8), PVC Cbl, Yellow, UnShld, 3-Pins, 24AWG, PVC Cable, Yellow, 24AWG, Patchcord, Standard, 5 m
Catalog #: 889D-F4ABP3M-5
DC Micro Cable, Female, Straight (Int Threads), Female, Straight (int threads), 4-Pins, Standard Materials, 3-Pins, Pico, Male, Straight (ext. threads), Straight, Male(Ext. Threads), Pico (M8), PVC Cbl, Yellow, UnShld, 3-Pins, 24AWG, PVC Cable, Yellow, 24AWG, Patchcord, Standard, 5 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -20 °C |
Second end conductors | 3-pins |
Enclosure type rating | Screw-type: IP67, Snap-on type: IP65 |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | Oil-resistant yellow PVC jacket, 24 AWG conductors, 300V |
Material | Coupling nut: black Epoxy-coated Zinc, DC micro, Coupling nut: Nickel-plated Brass, pico, Molded oil-resistant PUR, DC micro, Molded oil resistant TPE, pico, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 75 V |
---|---|
Rated current In | 4 A |
Assembly rating | 4 A @ 60V AC/75V DC |
Cable rating | UL CM AWM style 2661 VW-1 105 °C 300V, CSA AWM A/B I/II 105 °C 300V FT1 |
Construction
With shield connection | No |
---|---|
Cable length | 5000 mm |
Screw-in thread | M8 |
Special characteristic | Standard |
Second end termination style | Straight, male (external threads) |
Second end termination type | Pico M8 |
Length, approx | Connector: 47 mm (1.85 inch) @ straight female |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | 3 core cable = 4.6 mm (0.18 inch) 4 core cable = 4.6 mm (0.18 inch) |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.