| Cable Jacket |
PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG
|
|---|---|
| Female End Connector Style |
Female, Straight, LED-PNP,Female, Straight, LED-PNP
|
| Second End Conductors |
Same as First End
|
| Wire Size |
22 AWG
|
| Size |
2 m
|
|---|---|
| Size |
4 pin
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF ) |
| 3-Dimensional STEP model (STP) | Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) | Download (DXF ) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF ) |
| 3-Dimensional STEP model (STP) Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) Download (DXF ) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cable Jacket |
PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG
|
|---|---|
| Female End Connector Style |
Female, Straight, LED-PNP,Female, Straight, LED-PNP
|
| Second End Conductors |
Same as First End
|
| Wire Size |
22 AWG
|
| Size |
2 m
|
|---|---|
| Size |
4 pin
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF ) |
| 3-Dimensional STEP model (STP) | Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) | Download (DXF ) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF ) |
| 3-Dimensional STEP model (STP) Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) Download (DXF ) |
Documents
|
Product Cutsheet
General
-- |
|
889-td002_-en-p
Technical Data
889-TD002 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.