Loading
View all DC Micro Cordsets and Patchcords
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
889D-B3UB-5

889 DC Micro Cable

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Electrical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Number of poles
3
Degree of protection (IP), mounted
IP67
Operating temperature
-20 °C
Number of pins
3-pin
Second end conductors
Same as first end
Enclosure type rating
IP67, NEMA 6P
First end connector style
Female, straight, LED-PNP
Cable diameter
LED: 5 mm (0.2 in), Coiled: 7.1 mm (0.28 in)
Cable type
PUR cable, yellow, unshielded, 24 AWG
Material
Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PVC, Contact: Gold over Nickel-plated Brass
Bend radius
10 x diam
Rated voltage
30 V
Rated current In
4 A
Assembly rating
4A @ 30V
Cable rating
LED models: UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
With shield connection
False
Cable length
5000 mm
Second end termination style
No connector
Second end termination type
Cable - IEC standard color code
Diameter, approx
Connector: 15 mm (0.59 in) @ straight female
Length, approx
Connector: 42 mm (1.2 in) @ Straight female
Height, approx
Connector: 43 mm (1.7 in) @ right angle female
Product type feature
Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Material of contact surface
Gold
Material housing
Plastic
Type of plug-in contact, inner side
Female (bus)
Mounting method
Freely positionable
Drawings
2-Dimensional Drawing (DWG/DXF) Download (DXF )
2-Dimensional Drawing (PDF) Download (PDF )
3-Dimensional STEP model (STP) Download (ZIP )
Drawings
2-Dimensional Drawing (DWG/DXF) Download (DXF )
2-Dimensional Drawing (PDF) Download (PDF )
3-Dimensional STEP model (STP) Download (ZIP )
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles
3
Degree of protection (IP), mounted
IP67
Operating temperature
-20 °C
Number of pins
3-pin
Second end conductors
Same as first end
Enclosure type rating
IP67, NEMA 6P
First end connector style
Female, straight, LED-PNP
Cable diameter
LED: 5 mm (0.2 in), Coiled: 7.1 mm (0.28 in)
Cable type
PUR cable, yellow, unshielded, 24 AWG
Material
Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PVC, Contact: Gold over Nickel-plated Brass
Bend radius
10 x diam
Rated voltage
30 V
Rated current In
4 A
Assembly rating
4A @ 30V
Cable rating
LED models: UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
With shield connection
False
Cable length
5000 mm
Second end termination style
No connector
Second end termination type
Cable - IEC standard color code
Diameter, approx
Connector: 15 mm (0.59 in) @ straight female
Length, approx
Connector: 42 mm (1.2 in) @ Straight female
Height, approx
Connector: 43 mm (1.7 in) @ right angle female
Product type feature
Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Material of contact surface
Gold
Material housing
Plastic
Type of plug-in contact, inner side
Female (bus)
Mounting method
Freely positionable
Drawings
Drawings
2-Dimensional Drawing (DWG/DXF) Download (DXF )
2-Dimensional Drawing (PDF) Download (PDF )
3-Dimensional STEP model (STP) Download (ZIP )
Drawings
2-Dimensional Drawing (DWG/DXF) Download (DXF )
2-Dimensional Drawing (PDF) Download (PDF )
3-Dimensional STEP model (STP) Download (ZIP )
Documents
Product Cutsheet General
--
889-td002_-en-p Technical Data
889-TD002
General Publication
Product Cutsheet --
Technical Data Publication
889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
889 DC Micro Cable
CloseClose
889D-B3UB-5
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose