| First End Connection |
Female, Straight, LED-NPN,Female, Straight, LED-NPN
|
|---|---|
| Jacket |
PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG
|
| Second End Conductors |
Same as First End
|
| Wire Size |
22 AWG
|
| Size |
10 m
|
|---|---|
| Size |
4 pin
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) | Download (DXF ) |
| 2-Dimensional Drawing (PDF) | Download (PDF ) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) Download (DXF ) |
| 2-Dimensional Drawing (PDF) Download (PDF ) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| First End Connection |
Female, Straight, LED-NPN,Female, Straight, LED-NPN
|
|---|---|
| Jacket |
PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 22 AWG
|
| Second End Conductors |
Same as First End
|
| Wire Size |
22 AWG
|
| Size |
10 m
|
|---|---|
| Size |
4 pin
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) | Download (DXF ) |
| 2-Dimensional Drawing (PDF) | Download (PDF ) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP ) |
| 2-Dimensional Drawing (DWG/DXF) Download (DXF ) |
| 2-Dimensional Drawing (PDF) Download (PDF ) |
Documents
|
Product Cutsheet
General
-- |
|
889-td002_-en-p
Technical Data
889-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.