Number of cores | 6 None |
---|---|
Suitable as telephone cable | False |
Colour outer sheath | Yellow |
Material core insulation | Polyvinyl chloride (PVC) |
UV resistant | True |
Longitudinal water blocking cable | True |
Radial water blocking cable | True |
Suitable as computer data cable | True |
Suitable as signalling cable | True |
Core identification | Colour |
Conductor category | Class 2 = stranded |
AWG size | 22 AWG |
---|---|
Stranding element | Other |
Material outer sheath | Polyvinyl chloride (PVC) |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
Cable geometry | Round |
Cable length | 50 m |
---|---|
Color code | Automotive |
Type of cable | PVC cable, yellow, shielded, 22 AWG |
Stranding | Bundle |
Cable spool | Cable only |
Operating temperature | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 22.352 |
Lead Time | 29 |
Dimension Width | 21.463 |
Dimension Length | 21.717 |
Stock Status | NON_STOCKED |
Weight | 4.169 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of cores | 6 None |
---|---|
Suitable as telephone cable | False |
Colour outer sheath | Yellow |
Material core insulation | Polyvinyl chloride (PVC) |
UV resistant | True |
Longitudinal water blocking cable | True |
Radial water blocking cable | True |
Suitable as computer data cable | True |
Suitable as signalling cable | True |
Core identification | Colour |
Conductor category | Class 2 = stranded |
AWG size | 22 AWG |
---|---|
Stranding element | Other |
Material outer sheath | Polyvinyl chloride (PVC) |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
Cable geometry | Round |
Cable length | 50 m |
---|---|
Color code | Automotive |
Type of cable | PVC cable, yellow, shielded, 22 AWG |
Stranding | Bundle |
Cable spool | Cable only |
Operating temperature | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 22.352 |
Lead Time | 29 |
Dimension Width | 21.463 |
Dimension Length | 21.717 |
Stock Status | NON_STOCKED |
Weight | 4.169 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
889-td002_-en-p
Technical Data
889-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.