| Number of cores |
4
|
|---|---|
| Suitable as telephone cable |
False
|
| Colour outer sheath |
Yellow
|
| Material core insulation |
Polyvinyl chloride (PVC)
|
| UV resistant |
True
|
| Longitudinal water blocking cable |
True
|
| Radial water blocking cable |
True
|
| Suitable as computer data cable |
True
|
| Suitable as signalling cable |
True
|
| Core identification |
Colour
|
| Conductor category |
Class 2 = stranded
|
| AWG size |
18 AWG
|
|---|---|
| Stranding element |
Quad
|
| Material outer sheath |
Polyvinyl chloride (PVC)
|
| Cable rating |
UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
|
| Cable geometry |
Round
|
| Screen over stranding |
None
|
|---|---|
| Cable length |
200 m
|
| Color code |
IEC standard (euro)
|
| Type of cable |
PVC cable, yellow, unshielded, 18 AWG
|
| Stranding |
Bundle
|
| Cable spool |
Cable only
|
| Operating temperature |
-20 °C
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of cores |
4
|
|---|---|
| Suitable as telephone cable |
False
|
| Colour outer sheath |
Yellow
|
| Material core insulation |
Polyvinyl chloride (PVC)
|
| UV resistant |
True
|
| Longitudinal water blocking cable |
True
|
| Radial water blocking cable |
True
|
| Suitable as computer data cable |
True
|
| Suitable as signalling cable |
True
|
| Core identification |
Colour
|
| Conductor category |
Class 2 = stranded
|
| AWG size |
18 AWG
|
|---|---|
| Stranding element |
Quad
|
| Material outer sheath |
Polyvinyl chloride (PVC)
|
| Cable rating |
UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant
|
| Cable geometry |
Round
|
| Screen over stranding |
None
|
|---|---|
| Cable length |
200 m
|
| Color code |
IEC standard (euro)
|
| Type of cable |
PVC cable, yellow, unshielded, 18 AWG
|
| Stranding |
Bundle
|
| Cable spool |
Cable only
|
| Operating temperature |
-20 °C
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
889-td002_-en-p
Technical Data
889-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.