Type of mechanical accessory/spare part | Other |
---|---|
Panel mount thread size | 1/4 in 18NPT |
Connector type | AC micro dual key |
Connector insert material | Nylon |
Number of pins | 3-pin |
Receptacle shell material | Brass with nickel |
Enclosure type rating | NEMA 1, 3, 4, 6P and IEC IP67, IP68, IP69K |
Contact material | Gold-plated brass |
Assembly rating | 250V @ 4A |
Wire insulation | Oil-resistant PVC, 22 AWG stranded copper, 300V, UL recognized and CSA certified |
Connector style | Straight female (internal threads) for all parts except for Mini and M23 where it represents straight female (external threads) |
Type of electrical accessory/spare part | Connecting cable |
---|---|
Wire size and type | 18 AWG, PVC |
Color code | IEC or US or Auto |
Conductor length | 1.8 m |
---|
Operating temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.311 |
Lead Time | 79 |
Dimension Width | 13.31 |
Dimension Length | 13.31 |
Stock Status | NON_STOCKED |
Weight | 0.454 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of mechanical accessory/spare part | Other |
---|---|
Panel mount thread size | 1/4 in 18NPT |
Connector type | AC micro dual key |
Connector insert material | Nylon |
Number of pins | 3-pin |
Receptacle shell material | Brass with nickel |
Enclosure type rating | NEMA 1, 3, 4, 6P and IEC IP67, IP68, IP69K |
Contact material | Gold-plated brass |
Assembly rating | 250V @ 4A |
Wire insulation | Oil-resistant PVC, 22 AWG stranded copper, 300V, UL recognized and CSA certified |
Connector style | Straight female (internal threads) for all parts except for Mini and M23 where it represents straight female (external threads) |
Type of electrical accessory/spare part | Connecting cable |
---|---|
Wire size and type | 18 AWG, PVC |
Color code | IEC or US or Auto |
Conductor length | 1.8 m |
---|
Operating temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.311 |
Lead Time | 79 |
Dimension Width | 13.31 |
Dimension Length | 13.31 |
Stock Status | NON_STOCKED |
Weight | 0.454 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.