Loading
View all Pico Distribution Boxes
  • alt text
alt text
888P-F4AB4-0M3

Pico (M8) Receptacle

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 888P-F4AB4-0M3 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Documents
Alternative Products
Technotes
Conductor Size
24 AWG PVC
Type of mechanical accessory/spare part
Other
Panel mount thread size
M8 x 0.5
Connector type
Pico M8
Connector insert material
Nylon
Number of pins
4-pin
O-ring material
Nitrile rubber or Viton®
Receptacle shell material
Nickel-plated brass
Enclosure type rating
NEMA 1, 3, 4, 6P and IEC IP67, IP68, IP69K
Contact material
Gold over nickel-plated brass
Assembly rating
125V AC/DC, 4.0 A
Connector style
Straight female (internal threads) for all parts except for Mini and M23 where it represents straight female (external threads)
Type of electrical accessory/spare part
Connecting cable
Wire size and type
24 AWG, PVC
Color code
IEC or US or Auto
Conductor length
0.3 m
Operating temperature
-40 °C
General Publication
Product Cutsheet --
Photo --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Conductor Size
24 AWG PVC
Type of mechanical accessory/spare part
Other
Panel mount thread size
M8 x 0.5
Connector type
Pico M8
Connector insert material
Nylon
Number of pins
4-pin
O-ring material
Nitrile rubber or Viton®
Receptacle shell material
Nickel-plated brass
Enclosure type rating
NEMA 1, 3, 4, 6P and IEC IP67, IP68, IP69K
Contact material
Gold over nickel-plated brass
Assembly rating
125V AC/DC, 4.0 A
Connector style
Straight female (internal threads) for all parts except for Mini and M23 where it represents straight female (external threads)
Type of electrical accessory/spare part
Connecting cable
Wire size and type
24 AWG, PVC
Color code
IEC or US or Auto
Conductor length
0.3 m
Operating temperature
-40 °C
Documents
Product Cutsheet General
--
Photo General
--
General Publication
Product Cutsheet --
Photo --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Pico (M8) Receptacle
CloseClose
888P-F4AB4-0M3
Close
Print
Allen-Bradley 888P-F4AB4-0M3 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose