Wire Size and Type | 18 AWG PVC |
---|
Type of mechanical accessory/spare part | Other |
---|---|
Panel mount thread size | 1/2 in 14NPT |
Connector type | Mini |
Number of pins | 10-pin |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown |
Contact material | Gold-plated palladium/nickel |
Assembly rating | 10-pin = 18 AWG: 300V @ 4.9A |
Connector style | Straight female (internal threads) for all parts except for Mini and M23 where it represents straight female (external threads) |
Insert material | PVC |
Coupling nut material | Black epoxy-coated zinc |
Conductors | 16 and 18 AWG, PVC insulation |
Type of electrical accessory/spare part | Connecting cable |
---|---|
Wire size and type | 18 AWG, PVC |
Color code | IEC or US or Auto |
Conductor length | 3 m |
---|
Operating temperature | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.25 |
Lead Time | 59 |
Dimension Width | 12.25 |
Dimension Length | 14.0 |
Stock Status | NON_STOCKED |
Weight | 140.0 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Wire Size and Type | 18 AWG PVC |
---|
Type of mechanical accessory/spare part | Other |
---|---|
Panel mount thread size | 1/2 in 14NPT |
Connector type | Mini |
Number of pins | 10-pin |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown |
Contact material | Gold-plated palladium/nickel |
Assembly rating | 10-pin = 18 AWG: 300V @ 4.9A |
Connector style | Straight female (internal threads) for all parts except for Mini and M23 where it represents straight female (external threads) |
Insert material | PVC |
Coupling nut material | Black epoxy-coated zinc |
Conductors | 16 and 18 AWG, PVC insulation |
Type of electrical accessory/spare part | Connecting cable |
---|---|
Wire size and type | 18 AWG, PVC |
Color code | IEC or US or Auto |
Conductor length | 3 m |
---|
Operating temperature | -20 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.25 |
Lead Time | 59 |
Dimension Width | 12.25 |
Dimension Length | 14.0 |
Stock Status | NON_STOCKED |
Weight | 140.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
889-td002_-en-p
Technical Data
889-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.