Housing Material | Standard Materials |
---|---|
Wire Size and Type | 22 AWG PVC |
Type of mechanical accessory/spare part | Other |
---|---|
Panel mount thread size | 1/2 in 14NPT |
Connector type | DC Micro (M12) |
Connector insert material | Nylon or TPU |
Number of pins | 4-pin |
O-ring material | Buna-N |
Receptacle shell material | Black anodized machined nickel |
Enclosure type rating | NEMA 1, 3, 4, 6P and IEC IP68 |
Contact material | Gold over nickel-plated brass |
Assembly rating | 250V @ 4A |
Cable type | Oil-resistant PVC, 18 or 22 AWG stranded copper, 300V, UL recognized and CSA certified |
Connector style | Straight male |
Type of electrical accessory/spare part | Connecting cable |
---|---|
Wire size and type | 22 AWG, PVC |
Color code | IEC or US or Auto |
Conductor length | 0.3 m |
---|
Operating temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 12.903 |
Dimension Length | 13.792 |
Stock Status | STOCKED |
Weight | 29.484 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Housing Material | Standard Materials |
---|---|
Wire Size and Type | 22 AWG PVC |
Type of mechanical accessory/spare part | Other |
---|---|
Panel mount thread size | 1/2 in 14NPT |
Connector type | DC Micro (M12) |
Connector insert material | Nylon or TPU |
Number of pins | 4-pin |
O-ring material | Buna-N |
Receptacle shell material | Black anodized machined nickel |
Enclosure type rating | NEMA 1, 3, 4, 6P and IEC IP68 |
Contact material | Gold over nickel-plated brass |
Assembly rating | 250V @ 4A |
Cable type | Oil-resistant PVC, 18 or 22 AWG stranded copper, 300V, UL recognized and CSA certified |
Connector style | Straight male |
Type of electrical accessory/spare part | Connecting cable |
---|---|
Wire size and type | 22 AWG, PVC |
Color code | IEC or US or Auto |
Conductor length | 0.3 m |
---|
Operating temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 12.903 |
Dimension Length | 13.792 |
Stock Status | STOCKED |
Weight | 29.484 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.