Loading
View all DC Micro Distribution Boxes
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
888D-M3AC5-0M5

DC Micro (M12) Receptacle

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Receptacle, DC Micro (M12), Male, Straight, 3-Pin, 22AWG, 0.5 meters (1.64 feet)
  • Add to BOM
  • Repair services
  • Get support
888D-M3AC5-0M5

DC Micro (M12) Receptacle

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Receptacle, DC Micro (M12), Male, Straight, 3-Pin, 22AWG, 0.5 meters (1.64 feet)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Alternative Products
Technotes
Unique Product Identifier
888D-M3AC5-0M5
UPC
781180773525
Estimated Lead Time
24 days
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Conductor Size
22 AWG PVC
Material
Standard Materials
Color code
IEC or US or Auto
Type of electrical accessory/spare part
Connecting cable
Wire size and type
22 AWG, PVC
Mechanical
Assembly rating
250V @ 4A
Cable type
Oil-resistant PVC, 18 or 22 AWG stranded copper, 300V, UL recognized and CSA certified
Connector insert material
Nylon or TPU
Connector style
Straight male
Connector type
DC Micro (M12)
Contact material
Gold over nickel-plated brass
Enclosure type rating
NEMA 1, 3, 4, 6P and IEC IP68
Number of pins
3-pin
O-ring material
Buna-N
Panel mount thread size
Rear-mount
Receptacle shell material
Black anodized machined nickel
Type of mechanical accessory/spare part
Other
Construction
Conductor length
0.5 m
Operating temperature
-40 °C
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
888D-M3AC5-0M5
UPC
781180773525
Estimated Lead Time
24 days
Standard Warranty Duration

1 year See details

Country of Origin
Czechia
Electrical & Connectivity
Conductor Size
22 AWG PVC
Material
Standard Materials
Color code
IEC or US or Auto
Type of electrical accessory/spare part
Connecting cable
Wire size and type
22 AWG, PVC
Physical Characteristics
Mechanical
Assembly rating
250V @ 4A
Cable type
Oil-resistant PVC, 18 or 22 AWG stranded copper, 300V, UL recognized and CSA certified
Connector insert material
Nylon or TPU
Connector style
Straight male
Connector type
DC Micro (M12)
Contact material
Gold over nickel-plated brass
Enclosure type rating
NEMA 1, 3, 4, 6P and IEC IP68
Number of pins
3-pin
O-ring material
Buna-N
Panel mount thread size
Rear-mount
Receptacle shell material
Black anodized machined nickel
Type of mechanical accessory/spare part
Other
Construction
Conductor length
0.5 m
Compliance & Environment
Operating temperature
-40 °C
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
DC Micro (M12) Receptacle
CloseClose
888D-M3AC5-0M5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
  5. Chevron LeftChevron Left DC Micro Distribution Boxes
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose