Cable Type | PVC Cable, Yellow, 22 AWG,Standard Materials |
---|---|
Second End Conductors | Same as First End |
Second End Termination Style | Straight, Male(Ext. Threads) |
Second End Termination Type | V-Cable Male DC Micro (M12) |
Rated voltage | 30 V |
---|---|
Rated current In | 4 A |
Wiring | Standard |
Description | V-cable or Y-cable splitter |
Assembly rating | 30V @ 4A |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
With shield connection | False |
---|---|
Cable length | 600 mm |
Material core insulation | Polyvinyl chloride (PVC) |
Second end cable length | Same length as female end |
Special characteristic | Standard |
Second end termination style | Straight, male (external threads) |
Second end termination type | V-cable male DC micro (M12) |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Type of plug-in contact, inner side | Female (bus) |
First end connector type | DC micro (M12) |
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 °C |
Number of pins | 4-pin |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Female, right angle (internal threads) |
Cable type | Oil-resistant PVC jacket, 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 38 |
Dimension Width | 18.796 |
Dimension Length | 22.86 |
Stock Status | NON_STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- Registro Italiano Navale
- UL Recognized
This product was certified with the above certifications as of 2025-03-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Type | PVC Cable, Yellow, 22 AWG,Standard Materials |
---|---|
Second End Conductors | Same as First End |
Second End Termination Style | Straight, Male(Ext. Threads) |
Second End Termination Type | V-Cable Male DC Micro (M12) |
Rated voltage | 30 V |
---|---|
Rated current In | 4 A |
Wiring | Standard |
Description | V-cable or Y-cable splitter |
Assembly rating | 30V @ 4A |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
With shield connection | False |
---|---|
Cable length | 600 mm |
Material core insulation | Polyvinyl chloride (PVC) |
Second end cable length | Same length as female end |
Special characteristic | Standard |
Second end termination style | Straight, male (external threads) |
Second end termination type | V-cable male DC micro (M12) |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Type of plug-in contact, inner side | Female (bus) |
First end connector type | DC micro (M12) |
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 °C |
Number of pins | 4-pin |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Female, right angle (internal threads) |
Cable type | Oil-resistant PVC jacket, 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 38 |
Dimension Width | 18.796 |
Dimension Length | 22.86 |
Stock Status | NON_STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
889-td002_-en-p
Technical Data
889-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- Registro Italiano Navale
- UL Recognized
This product was certified with the above certifications as of 2025-03-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner

Copyright ©2025 Rockwell Automation, Inc.