Product Type | DC Micro Splitter SW W/ GW,DC Micro Splitters |
---|
Connection type | Round connector M 12 |
---|---|
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown |
Height, approx | 50.9 mm |
---|---|
Width, approx | 35.56 mm |
Product type | DC micro splitter, standard wiring including ground wiring on pin 5 |
Material | Coupling nut: black epoxy-coated zinc, Connector insert: PUR, Contact: gold over nickel-plated brass, O-ring: Viton® |
Number of outputs | 2 None |
Number of branches | 3 None |
Model | Splitter |
Special characteristic | Standard material: epoxy-coated zinc coupling nuts |
Operating temperature | -20 °C |
---|
Assembly rating | 250V @ 4A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 1.27 |
Lead Time | 5 |
Dimension Width | 5.08 |
Dimension Length | 3.81 |
Stock Status | STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | DC Micro Splitter SW W/ GW,DC Micro Splitters |
---|
Connection type | Round connector M 12 |
---|---|
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown |
Height, approx | 50.9 mm |
---|---|
Width, approx | 35.56 mm |
Product type | DC micro splitter, standard wiring including ground wiring on pin 5 |
Material | Coupling nut: black epoxy-coated zinc, Connector insert: PUR, Contact: gold over nickel-plated brass, O-ring: Viton® |
Number of outputs | 2 None |
Number of branches | 3 None |
Model | Splitter |
Special characteristic | Standard material: epoxy-coated zinc coupling nuts |
Operating temperature | -20 °C |
---|
Assembly rating | 250V @ 4A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 1.27 |
Lead Time | 5 |
Dimension Width | 5.08 |
Dimension Length | 3.81 |
Stock Status | STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.