Supply voltage | 10 None |
---|---|
Length of sensor | 74 mm |
Diameter sensor | 18 mm |
Switching distance | 12 mm |
Type of switch function | Normally open contact |
Type of switching output | NPN |
Type of electric connection | Cable |
Voltage type | DC |
Switching frequency | 50 Hz |
Material housing | Plastic |
Degree of protection | IP67, IP68, IP69K, ECOLAB |
Humidity | 30 to 95% |
IO-link protocol | Version 1.1 |
Shielding | Standard (no shield) |
Temperature range | -30 to 85°C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.54 |
Lead Time | 5 |
Dimension Width | 2.794 |
Dimension Length | 46.736 |
Stock Status | NON_STOCKED |
Weight | 1.129 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 875-td001_-en-p | 875-TD001 |
User Manual | 875-um001_-en-p | 875-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Supply voltage | 10 None |
---|---|
Length of sensor | 74 mm |
Diameter sensor | 18 mm |
Switching distance | 12 mm |
Type of switch function | Normally open contact |
Type of switching output | NPN |
Type of electric connection | Cable |
Voltage type | DC |
Switching frequency | 50 Hz |
Material housing | Plastic |
Degree of protection | IP67, IP68, IP69K, ECOLAB |
Humidity | 30 to 95% |
IO-link protocol | Version 1.1 |
Shielding | Standard (no shield) |
Temperature range | -30 to 85°C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.54 |
Lead Time | 5 |
Dimension Width | 2.794 |
Dimension Length | 46.736 |
Stock Status | NON_STOCKED |
Weight | 1.129 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
875-td001_-en-p
Technical Data
875-TD001 |
875-um001_-en-p
User Manual
875-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 875-td001_-en-p | 875-TD001 |
User Manual | 875-um001_-en-p | 875-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.