Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
873P-D18AV-900-D5

873P 900mm Ultrasonic Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Proximity Sensor, Plastic Barrel, Programmable, Analog Voltage (0-10V DC), 18mm Diameter, 100mm to 900mm Sensing Distance, Micro Quick Disconnect, 5 Pin (DC)
  • Add to BOM
  • Repair services
  • Get support
873P-D18AV-900-D5

873P 900mm Ultrasonic Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Proximity Sensor, Plastic Barrel, Programmable, Analog Voltage (0-10V DC), 18mm Diameter, 100mm to 900mm Sensing Distance, Micro Quick Disconnect, 5 Pin (DC)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
873P-D18AV-900-D5
UPC
194033630621
Estimated Lead Time
80 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Accuracy
0.5 %
Current consumption
<50 mA
Degree of protection (IP)
IP67
Hysteresis
<1%
Leakage current
≤10 µA
Linearity
1%
Max. output current
100 mA
Output type
P1 Model: PNP or IO-link, P2 Model: dual PNP or IO-link, AI Model: analog current or IO-link, AV Model: analog voltage or IO-link, AIP2 Model: dual PNP and analog current or IO-link, AVP2 Model: dual PNP and analog voltage or IO-link
Output voltage drop, max
2.2 V
Protection type
Short circuit, Reverse polarity, Transient noise, Overload
Rated sensing distance
100...900 mm (metallic target 200 x 200 mm)
Resolution
SIO: 2 mm, IO-link: 1 mm
Response time
Analog output: 400 ms
Ripple
5 %
Sensitivity adjustment
Push button
Setting procedure
Teach-In
Standard for interfaces
Analogue
Supply voltage
10 V
Switching frequency
3 Hz
Synchronization possible
True
Teachable sensing range
100 mm
Time delay
Before availability digital output: 600 ms, Before availability analog output: 650 ms
Transducer frequency
300 khz
Type of analogy output
0 V ... 10 V
Type of switch function
Progmable/configurable
Type of switching output
PNP
Voltage type
DC
Ambient temperature
-20 °C
Temperature compensation
True
Temperature drift
±2%
Construction
Beam angle
14°±2°
Connection type
Micro QD
Construction type housing
Cylinder, screw-thread
Diameter sensor
18 mm
Length
Approx 91.6 mm
Material active area of sensor
Glass
Material housing
Plastic
Number of pins
5-pin
Type of electric connection
Connector M12
Mechanical
Blind zone
0 mm
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
IODD - IO-Link Device Description Files Size Notes
IODD Files for 873P IO-Link Ultrasonic Sensor v10.08.20 2.99 MB
IODD Files for 873P IO-Link Ultrasonic Sensor Series B ( 873P-D18AIP2-900-D5, 87 756 KB
IODD Files for 873P IO-Link Ultrasonic Sensor v10.08.20 IODD - IO-Link Device Description Files 2.99 MB
IODD Files for 873P IO-Link Ultrasonic Sensor Series B ( 873P-D18AIP2-900-D5, 87 IODD - IO-Link Device Description Files 756 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Australian RCM UL Listed
  • Australian RCM
  • CE
  • UL Listed

This product was certified with the above certifications as of 2026-08-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
873P-D18AV-900-D5
UPC
194033630621
Estimated Lead Time
80 days
Standard Warranty Duration

1 year See details

Country of Origin
Italy
Electrical & Connectivity
Accuracy
0.5 %
Current consumption
<50 mA
Degree of protection (IP)
IP67
Hysteresis
<1%
Leakage current
≤10 µA
Linearity
1%
Max. output current
100 mA
Output type
P1 Model: PNP or IO-link, P2 Model: dual PNP or IO-link, AI Model: analog current or IO-link, AV Model: analog voltage or IO-link, AIP2 Model: dual PNP and analog current or IO-link, AVP2 Model: dual PNP and analog voltage or IO-link
Output voltage drop, max
2.2 V
Protection type
Short circuit, Reverse polarity, Transient noise, Overload
Rated sensing distance
100...900 mm (metallic target 200 x 200 mm)
Resolution
SIO: 2 mm, IO-link: 1 mm
Response time
Analog output: 400 ms
Ripple
5 %
Sensitivity adjustment
Push button
Setting procedure
Teach-In
Standard for interfaces
Analogue
Supply voltage
10 V
Switching frequency
3 Hz
Synchronization possible
True
Teachable sensing range
100 mm
Time delay
Before availability digital output: 600 ms, Before availability analog output: 650 ms
Transducer frequency
300 khz
Type of analogy output
0 V ... 10 V
Type of switch function
Progmable/configurable
Type of switching output
PNP
Voltage type
DC
Compliance & Environment
Ambient temperature
-20 °C
Temperature compensation
True
Temperature drift
±2%
Physical Characteristics
Construction
Beam angle
14°±2°
Connection type
Micro QD
Construction type housing
Cylinder, screw-thread
Diameter sensor
18 mm
Length
Approx 91.6 mm
Material active area of sensor
Glass
Material housing
Plastic
Number of pins
5-pin
Type of electric connection
Connector M12
Mechanical
Blind zone
0 mm
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
IODD - IO-Link Device Description Files Size Notes
IODD Files for 873P IO-Link Ultrasonic Sensor v10.08.20 2.99 MB
IODD Files for 873P IO-Link Ultrasonic Sensor Series B ( 873P-D18AIP2-900-D5, 87 756 KB
IODD Files for 873P IO-Link Ultrasonic Sensor v10.08.20 IODD - IO-Link Device Description Files 2.99 MB
IODD Files for 873P IO-Link Ultrasonic Sensor Series B ( 873P-D18AIP2-900-D5, 87 IODD - IO-Link Device Description Files 756 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Australian RCM, link=} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/42-ct006_-en-e.pdf}
  • Australian RCM
  • CE
  • UL Listed

This product was certified with the above certifications as of 2026-08-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
873P 900mm Ultrasonic Sensor
CloseClose
873P-D18AV-900-D5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose