Supply voltage | 10 to 30 V |
---|---|
Length of sensor | 66 mm |
Diameter sensor | 8 mm |
Switching distance | 3 mm |
Type of switch function | N.O. |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Voltage type | DC |
Material housing | Stainless Steel 304 |
Degree of protection | IP68, IP69K |
IO-link protocol | 1.1 |
Shielding | Shielded |
Temperature range | -25 to 85 °C |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | prox-td001_-en-p | PROX-TD001 |
User Manual | 871tm-um001_-en-p | 871TM-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Korean KC
- UL Listed
- Australian RCM
- CE
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Supply voltage | 10 to 30 V |
---|---|
Length of sensor | 66 mm |
Diameter sensor | 8 mm |
Switching distance | 3 mm |
Type of switch function | N.O. |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Voltage type | DC |
Material housing | Stainless Steel 304 |
Degree of protection | IP68, IP69K |
IO-link protocol | 1.1 |
Shielding | Shielded |
Temperature range | -25 to 85 °C |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
prox-td001_-en-p
Technical Data
PROX-TD001 |
871tm-um001_-en-p
User Manual
871TM-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | prox-td001_-en-p | PROX-TD001 |
User Manual | 871tm-um001_-en-p | 871TM-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Korean KC
- UL Listed
- Australian RCM
- CE
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.