Loading
View all 871TM Tubular Stainless Steel Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
871TM-B10N30-R3

Metal Face Inductive Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Proximity Sensor, 2-Wire AC/DC, 30mm Diameter, Shielded, Tubular:Stainless Steel, Metal Face, 10mm Sensing Distance, N.O. Output, Micro QD (AC)
  • Add to BOM
  • Repair services
  • Get support
871TM-B10N30-R3

Metal Face Inductive Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Proximity Sensor, 2-Wire AC/DC, 30mm Diameter, Shielded, Tubular:Stainless Steel, Metal Face, 10mm Sensing Distance, N.O. Output, Micro QD (AC)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Alternative Products
Technotes
Unique Product Identifier
871TM-B10N30-R3
UPC
662073892885
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Output
AC Normally Open Contacts
Sensing Distance
10 mm
Type
Inductive Sensor
Correction factor
Steel: 1
Description
Metal face inductive sensor
Hysteresis
7% typical
Inrush current
≤4 A (one cycle)
Leakage current
≤1.9mA @ 120V AC
Load current
5 mA
Operating voltage
20…250V AC/DC
Output configuration
Normally open AC
Product type
Metal face
Protection type
False pulse, transient noise, short circuit (trigger @ 8 A typical) and overload (trigger @ 320 mA typical)
Repeatability
≤10% at constant temperature
Special feature
Short barrel
Status indicator
Red: Output energized, Green: Power, Short circuit: Red and green flashing
Voltage drop
≤10V @ 5...250mA
Mechanical
Degree of protection (NEMA)
13
Diameter sensor
30 mm
Enclosure type rating
NEMA 1, 2, 3, 3R, 4, 4X, 6, 6P, 12, IP67 (IEC529) all models, 1200 psi washdown, toughlink and micro connector versions are also rated IP69K (IEC 529)
Nominal sensing distance
10 mm
Shock
30 G (1.06 oz), 11 ms
Vibration
55 Hz, 1 mm Alitude, 3 planes
Construction
Connection style
Cable: 2 m length, A2 - 2-conductor #22 AWG PVC, C2 - 2-conductor #22 AWG toughlink, H2 - 2-conductor #18 AWG toughlink, Quick disconnect: 3 pin mini style, 3 pin micro style, 4 pin EAC micro style
Connection type
Micro QD AC
Housing material
Stainless steel face and barrel
Material housing
Metal
Type of actuation
Metallic Target
Type of electric connection
Plug-in connection
Voltage type
AC/DC
Operating temperature
-25 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Technical Data Publication
prox-td001_-en-p PROX-TD001
User Manual Publication
871tm-um001_-en-p 871TM-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
1.1
Product DocumentationProduct Documentation Release notes
IODD - IO-Link Device Description Files Size Notes
IODD Files for Inductive Proximity Sensors (871TM-xxxxx v1.1 5.89 MB
IODD Files for Inductive Proximity Sensors (871TM-xxxxx v1.1 IODD - IO-Link Device Description Files 5.89 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
871TM-B10N30-R3
UPC
662073892885
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Electrical & Connectivity
Output
AC Normally Open Contacts
Sensing Distance
10 mm
Type
Inductive Sensor
Correction factor
Steel: 1
Description
Metal face inductive sensor
Hysteresis
7% typical
Inrush current
≤4 A (one cycle)
Leakage current
≤1.9mA @ 120V AC
Load current
5 mA
Operating voltage
20…250V AC/DC
Output configuration
Normally open AC
Product type
Metal face
Protection type
False pulse, transient noise, short circuit (trigger @ 8 A typical) and overload (trigger @ 320 mA typical)
Repeatability
≤10% at constant temperature
Special feature
Short barrel
Status indicator
Red: Output energized, Green: Power, Short circuit: Red and green flashing
Voltage drop
≤10V @ 5...250mA
Physical Characteristics
Mechanical
Degree of protection (NEMA)
13
Diameter sensor
30 mm
Enclosure type rating
NEMA 1, 2, 3, 3R, 4, 4X, 6, 6P, 12, IP67 (IEC529) all models, 1200 psi washdown, toughlink and micro connector versions are also rated IP69K (IEC 529)
Nominal sensing distance
10 mm
Shock
30 G (1.06 oz), 11 ms
Vibration
55 Hz, 1 mm Alitude, 3 planes
Construction
Connection style
Cable: 2 m length, A2 - 2-conductor #22 AWG PVC, C2 - 2-conductor #22 AWG toughlink, H2 - 2-conductor #18 AWG toughlink, Quick disconnect: 3 pin mini style, 3 pin micro style, 4 pin EAC micro style
Connection type
Micro QD AC
Housing material
Stainless steel face and barrel
Material housing
Metal
Type of actuation
Metallic Target
Type of electric connection
Plug-in connection
Voltage type
AC/DC
Compliance & Environment
Operating temperature
-25 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
prox-td001_-en-p Technical Data
PROX-TD001
871tm-um001_-en-p User Manual
871TM-UM001
General Publication
Product Cutsheet --
Technical Data Publication
prox-td001_-en-p PROX-TD001
User Manual Publication
871tm-um001_-en-p 871TM-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
1.1
Product DocumentationProduct Documentation Release notes
IODD - IO-Link Device Description Files Size Notes
IODD Files for Inductive Proximity Sensors (871TM-xxxxx v1.1 5.89 MB
IODD Files for Inductive Proximity Sensors (871TM-xxxxx v1.1 IODD - IO-Link Device Description Files 5.89 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Metal Face Inductive Sensor
CloseClose
871TM-B10N30-R3
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left 871TM Tubular Stainless Steel Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose