Nominal Sensing Distance | 10 mm Sensing Distance |
---|---|
Output | AC Normally Closed |
Product Type | Inductive Sensor |
Diameter sensor | 30 mm |
---|---|
Nominal sensing distance | 10 mm |
Degree of protection (NEMA) | 13 |
Shock | 30 G (1.06 oz), 11 ms |
Vibration | 55 Hz, 1 mm Alitude, 3 planes |
Enclosure type rating | NEMA 1, 2, 3, 3R, 4, 4X, 6, 6P, 12, IP67 (IEC529) all models, 1200 psi washdown, toughlink and micro connector versions are also rated IP69K (IEC 529) |
Voltage type | AC/DC |
---|---|
Type of electric connection | Cable |
Connection type | Toughlink #18 AWG 2 m |
Connection style | Cable: 2 m length, A2 - 2-conductor #22 AWG PVC, C2 - 2-conductor #22 AWG toughlink, H2 - 2-conductor #18 AWG toughlink, Quick disconnect: 3 pin mini style, 3 pin micro style, 4 pin EAC micro style |
Material housing | Metal |
Type of actuation | Metallic Target |
Housing material | Stainless steel face and barrel |
Load current | 5 mA |
---|---|
Hysteresis | 7% typical |
Inrush current | ≤4 A (one cycle) |
Leakage current | ≤1.9mA @ 120V AC |
Voltage drop | ≤10V @ 5...250mA |
Special feature | Short barrel |
Output configuration | Normally closed AC |
Repeatability | ≤10% at constant temperature |
Correction factor | Steel: 1 |
Status indicator | Red: Output energized, Green: Power, Short circuit: Red and green flashing |
Protection type | False pulse, transient noise, short circuit (trigger @ 8 A typical) and overload (trigger @ 320 mA typical) |
Product type | Metal face |
Operating voltage | 20…250V AC/DC |
Description | Metal face inductive sensor |
Operating temperature | -25 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.496 |
Lead Time | 24 |
Dimension Width | 17.196 |
Dimension Length | 17.094 |
Stock Status | NON_STOCKED |
Weight | 0.404 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | prox-td001_-en-p | PROX-TD001 |
User Manual | 871tm-um001_-en-p | 871TM-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Nominal Sensing Distance | 10 mm Sensing Distance |
---|---|
Output | AC Normally Closed |
Product Type | Inductive Sensor |
Diameter sensor | 30 mm |
---|---|
Nominal sensing distance | 10 mm |
Degree of protection (NEMA) | 13 |
Shock | 30 G (1.06 oz), 11 ms |
Vibration | 55 Hz, 1 mm Alitude, 3 planes |
Enclosure type rating | NEMA 1, 2, 3, 3R, 4, 4X, 6, 6P, 12, IP67 (IEC529) all models, 1200 psi washdown, toughlink and micro connector versions are also rated IP69K (IEC 529) |
Voltage type | AC/DC |
---|---|
Type of electric connection | Cable |
Connection type | Toughlink #18 AWG 2 m |
Connection style | Cable: 2 m length, A2 - 2-conductor #22 AWG PVC, C2 - 2-conductor #22 AWG toughlink, H2 - 2-conductor #18 AWG toughlink, Quick disconnect: 3 pin mini style, 3 pin micro style, 4 pin EAC micro style |
Material housing | Metal |
Type of actuation | Metallic Target |
Housing material | Stainless steel face and barrel |
Load current | 5 mA |
---|---|
Hysteresis | 7% typical |
Inrush current | ≤4 A (one cycle) |
Leakage current | ≤1.9mA @ 120V AC |
Voltage drop | ≤10V @ 5...250mA |
Special feature | Short barrel |
Output configuration | Normally closed AC |
Repeatability | ≤10% at constant temperature |
Correction factor | Steel: 1 |
Status indicator | Red: Output energized, Green: Power, Short circuit: Red and green flashing |
Protection type | False pulse, transient noise, short circuit (trigger @ 8 A typical) and overload (trigger @ 320 mA typical) |
Product type | Metal face |
Operating voltage | 20…250V AC/DC |
Description | Metal face inductive sensor |
Operating temperature | -25 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.496 |
Lead Time | 24 |
Dimension Width | 17.196 |
Dimension Length | 17.094 |
Stock Status | NON_STOCKED |
Weight | 0.404 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
prox-td001_-en-p
Technical Data
PROX-TD001 |
871tm-um001_-en-p
User Manual
871TM-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | prox-td001_-en-p | PROX-TD001 |
User Manual | 871tm-um001_-en-p | 871TM-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.