Output | Normally Open,Sinking |
---|---|
Bulb length | 5 mm head size : 5000 Hz |
DC OK relay contact | False pulse, transient noise, reverse polarity and short circuit |
Derating | 12% typical |
Efficiency, typ | M5 square-Stainless steel : 0.85 |
Humidity | 5x5 mm |
Input inrush current | IP67 (IEC 529) |
Input voltage | Solid yellow : Sensor in IO-link mode |
Non-operating temperature range | 10.4 ms |
Operator construction/material | DC shielded |
Operator mechanical design life (cycles, min.) | 3 pin Pico° pigtail |
Output voltage | Supported (pin 4 for either IO-link or SIO) |
Phases | IO-link |
Power factor | Nickel-plated brass, polyester face |
Power reserves | ?200 mA |
Reserve power (typ. 4 s) | COM 2 (38.4 kBd) |
Sensing mode type | Normally open, NPN |
Special functions | IO-link V1.0 |
Type of switching output | NPN |
Type of interface | None |
Construction type housing | Cuboid |
Coating housing | Nickel-plated |
Supply voltage | 10 V |
Voltage type | DC |
---|---|
Material housing | Metal |
Type of actuation | Metallic Target |
Operating temperature | 30 g, 11 ms |
---|
Shock | 10...55 Hz, 1 mm Alitude, 3 planes |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.27 |
Lead Time | 77 |
Dimension Width | 17.78 |
Dimension Length | 21.336 |
Stock Status | NON_STOCKED |
Weight | 56.699 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | Normally Open,Sinking |
---|---|
Bulb length | 5 mm head size : 5000 Hz |
DC OK relay contact | False pulse, transient noise, reverse polarity and short circuit |
Derating | 12% typical |
Efficiency, typ | M5 square-Stainless steel : 0.85 |
Humidity | 5x5 mm |
Input inrush current | IP67 (IEC 529) |
Input voltage | Solid yellow : Sensor in IO-link mode |
Non-operating temperature range | 10.4 ms |
Operator construction/material | DC shielded |
Operator mechanical design life (cycles, min.) | 3 pin Pico° pigtail |
Output voltage | Supported (pin 4 for either IO-link or SIO) |
Phases | IO-link |
Power factor | Nickel-plated brass, polyester face |
Power reserves | ?200 mA |
Reserve power (typ. 4 s) | COM 2 (38.4 kBd) |
Sensing mode type | Normally open, NPN |
Special functions | IO-link V1.0 |
Type of switching output | NPN |
Type of interface | None |
Construction type housing | Cuboid |
Coating housing | Nickel-plated |
Supply voltage | 10 V |
Voltage type | DC |
---|---|
Material housing | Metal |
Type of actuation | Metallic Target |
Operating temperature | 30 g, 11 ms |
---|
Shock | 10...55 Hz, 1 mm Alitude, 3 planes |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.27 |
Lead Time | 77 |
Dimension Width | 17.78 |
Dimension Length | 21.336 |
Stock Status | NON_STOCKED |
Weight | 56.699 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.