Loading
View all 871FM Mini Flat Pack Washdown
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
871FM-D2NP11-E2

Miniature Rectangular Inductive Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Proximity Sensor, 3-Wire DC Plastic Housing, Flat or Surface Mount, Metal Face, 26x16x11mm Sensor Size, Side Sensing, 2mm Sensing Distance, Shielded, N.O., Source (PNP) Output, PVC Cable (3 Cond), Standard
  • Add to BOM
  • Repair services
  • Get support
871FM-D2NP11-E2

Miniature Rectangular Inductive Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Proximity Sensor, 3-Wire DC Plastic Housing, Flat or Surface Mount, Metal Face, 26x16x11mm Sensor Size, Side Sensing, 2mm Sensing Distance, Shielded, N.O., Source (PNP) Output, PVC Cable (3 Cond), Standard
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Physical Characteristics
Mechanical
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Accessories
Technotes
Unique Product Identifier
871FM-D2NP11-E2
UPC
662468632775
Estimated Lead Time
73 days
Standard Warranty Duration

1 year See details

Country of Origin
Hungary
Mechanical
Size
2 m
Output
Normally Open Sourcing
Sensing Distance
2 mm
Type
Inductive Sensor
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
10.12.15
Product DocumentationProduct Documentation Release notes
IODD - IO-Link Device Description Files Size Notes
IODD for 871FM-M1NP5-AP3 Ser.C v.10.12.15 172 KB
IODD for 871FM-M1NP5-E2 Ser.C v.10.12.15 176 KB
IODD for 871FM-M2NP5-AP3 Ser.C v.10.12.15 172 KB
IODD for 871FM-M2NP5-E2 Ser.C v.10.12.15 175 KB
IODD for 871FM-M2NP8-E2 Ser.C v.10.12.15 176 KB
IODD for 871FM-M2NP8-P3 Ser.C v.10.12.15 185 KB
IODD for 871FM-M1NP5-AP3 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 172 KB
IODD for 871FM-M1NP5-E2 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 176 KB
IODD for 871FM-M2NP5-AP3 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 172 KB
IODD for 871FM-M2NP5-E2 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 175 KB
IODD for 871FM-M2NP8-E2 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 176 KB
IODD for 871FM-M2NP8-P3 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 185 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
871FM-D2NP11-E2
UPC
662468632775
Estimated Lead Time
73 days
Standard Warranty Duration

1 year See details

Country of Origin
Hungary
Physical Characteristics
Mechanical
Size
2 m
Electrical & Connectivity
Output
Normally Open Sourcing
Sensing Distance
2 mm
Type
Inductive Sensor
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
10.12.15
Product DocumentationProduct Documentation Release notes
IODD - IO-Link Device Description Files Size Notes
IODD for 871FM-M1NP5-AP3 Ser.C v.10.12.15 172 KB
IODD for 871FM-M1NP5-E2 Ser.C v.10.12.15 176 KB
IODD for 871FM-M2NP5-AP3 Ser.C v.10.12.15 172 KB
IODD for 871FM-M2NP5-E2 Ser.C v.10.12.15 175 KB
IODD for 871FM-M2NP8-E2 Ser.C v.10.12.15 176 KB
IODD for 871FM-M2NP8-P3 Ser.C v.10.12.15 185 KB
IODD for 871FM-M1NP5-AP3 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 172 KB
IODD for 871FM-M1NP5-E2 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 176 KB
IODD for 871FM-M2NP5-AP3 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 172 KB
IODD for 871FM-M2NP5-E2 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 175 KB
IODD for 871FM-M2NP8-E2 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 176 KB
IODD for 871FM-M2NP8-P3 Ser.C v.10.12.15 IODD - IO-Link Device Description Files 185 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Miniature Rectangular Inductive Sensor
CloseClose
871FM-D2NP11-E2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose