Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Code | (Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T6 (85 °C |
Operating temperature, max | -20 °C |
Storage temperature, max | -20 °C |
Loudness | 110 dBb |
---|---|
Colour housing | Black |
Material housing | Plastic |
Conduit size | 0.5 in NPT conduit entrance |
Type of current | DC |
---|---|
Nominal voltage | 10 to 30V |
Current consumption | For 117 dB @ 1 m (3.3 ft) 280 mA (30V) |
With contact | False |
Depth, approx | 272 mm |
---|---|
Vibration | 2 G peak |
Shock | 30 G peak |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Horn type | 110 dB @ 1 m, 45 tone, 3 stage |
Height, approx | 142 mm |
List of degrees of protection (IP) | IP66, IP67 |
Material of gasket | Viton |
---|---|
Material of covers | PPS glass-filled plastic |
Material of bases | PPS glass-filled plastic |
Material of mounting bracket | Stainless steel 304 (A2) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.368 |
Lead Time | 5 |
Dimension Width | 36.322 |
Dimension Length | 22.352 |
Stock Status | NON_STOCKED |
Weight | 3.043 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Code | (Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T6 (85 °C |
Operating temperature, max | -20 °C |
Storage temperature, max | -20 °C |
Loudness | 110 dBb |
---|---|
Colour housing | Black |
Material housing | Plastic |
Conduit size | 0.5 in NPT conduit entrance |
Type of current | DC |
---|---|
Nominal voltage | 10 to 30V |
Current consumption | For 117 dB @ 1 m (3.3 ft) 280 mA (30V) |
With contact | False |
Depth, approx | 272 mm |
---|---|
Vibration | 2 G peak |
Shock | 30 G peak |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Horn type | 110 dB @ 1 m, 45 tone, 3 stage |
Height, approx | 142 mm |
List of degrees of protection (IP) | IP66, IP67 |
Material of gasket | Viton |
---|---|
Material of covers | PPS glass-filled plastic |
Material of bases | PPS glass-filled plastic |
Material of mounting bracket | Stainless steel 304 (A2) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.368 |
Lead Time | 5 |
Dimension Width | 36.322 |
Dimension Length | 22.352 |
Stock Status | NON_STOCKED |
Weight | 3.043 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.