| Degree of protection (NEMA) |
4
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Code |
(Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T5 (100 °C
|
| Operating temperature, max |
-20 °C
|
| Storage temperature, max |
-20 °C
|
| List of degrees of protection (IP) |
IP67, IP66
|
| Loudness |
110 dBb
|
|---|---|
| Type of current |
DC
|
| Lamp type |
Xenon
|
| Nominal voltage |
24 V
|
| Current consumption |
For horn section 284 mA (30V) @ 24V DC
|
| Type of acoustic signal device |
Horn
|
| Flashing frequency |
1 Hz
|
| Xenon lamp rating |
5 j
|
| Suitable for ceiling mounting |
True
|
|---|---|
| Colour housing |
Black
|
| Colour of lamp hood |
Other
|
| Lens color |
Amber
|
| Beacon type |
Xenon strobe - 5 J, 110 dB @ 1 m, 45 tones, 3 stages
|
| Suitable for wall mounting |
True
|
| Mounting method |
Built-in
|
| Conduit size |
0.5 in NPT conduit
|
| Vibration |
2 G peak
|
|---|---|
| Shock |
30 G peak
|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Height, approx |
181 mm
|
| Depth, approx |
382 mm
|
| Material of gasket |
Viton
|
|---|---|
| Material of beacon lens |
Glass
|
| Material of covers |
PPS glass-filled plastic
|
| Material of bases |
PPS glass-filled plastic
|
| Material of mounting bracket |
Stainless Steel 304 (A2)
|
| Material of beacon housing |
PPS glass-filled plastic
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- ATEX
- CE
- Australian RCM
- UL Listed Hazardous
- IECEx Scheme
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Degree of protection (NEMA) |
4
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Code |
(Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T5 (100 °C
|
| Operating temperature, max |
-20 °C
|
| Storage temperature, max |
-20 °C
|
| List of degrees of protection (IP) |
IP67, IP66
|
| Loudness |
110 dBb
|
|---|---|
| Type of current |
DC
|
| Lamp type |
Xenon
|
| Nominal voltage |
24 V
|
| Current consumption |
For horn section 284 mA (30V) @ 24V DC
|
| Type of acoustic signal device |
Horn
|
| Flashing frequency |
1 Hz
|
| Xenon lamp rating |
5 j
|
| Suitable for ceiling mounting |
True
|
|---|---|
| Colour housing |
Black
|
| Colour of lamp hood |
Other
|
| Lens color |
Amber
|
| Beacon type |
Xenon strobe - 5 J, 110 dB @ 1 m, 45 tones, 3 stages
|
| Suitable for wall mounting |
True
|
| Mounting method |
Built-in
|
| Conduit size |
0.5 in NPT conduit
|
| Vibration |
2 G peak
|
|---|---|
| Shock |
30 G peak
|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Height, approx |
181 mm
|
| Depth, approx |
382 mm
|
| Material of gasket |
Viton
|
|---|---|
| Material of beacon lens |
Glass
|
| Material of covers |
PPS glass-filled plastic
|
| Material of bases |
PPS glass-filled plastic
|
| Material of mounting bracket |
Stainless Steel 304 (A2)
|
| Material of beacon housing |
PPS glass-filled plastic
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
855-td001_-en-p
Technical Data
855-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- ATEX
- CE
- Australian RCM
- UL Listed Hazardous
- IECEx Scheme
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.