Loading
View all 855X HazLoc Horns and Beacons
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855XC-BNA10A6

120V AC Hazloc Horn and Beacon

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 15, 2019, the 120V AC Hazloc Horn and Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 15, 2019 Replacement Category: No planned RA replacement
  • Add to BOM
  • Repair services
  • Get support
855XC-BNA10A6

120V AC Hazloc Horn and Beacon

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 15, 2019, the 120V AC Hazloc Horn and Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 15, 2019 Replacement Category: No planned RA replacement
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Construction
Mechanical
Accessory
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Documents
Alternative Products
Technotes
Unique Product Identifier
855XC-BNA10A6
UPC
662074398515
Standard Warranty Duration

1 year See details

Country of Origin
United Kingdom
Construction
Beacon type
Xenon strobe - 5 J, 110 dB @ 1 m, 45 tones, 3 stages
Colour housing
Black
Colour of lamp hood
Blue
Conduit size
0.5 in NPT conduit
Mounting method
Built-in
Suitable for ceiling mounting
True
Suitable for wall mounting
True
Mechanical
Depth, approx
382 mm
Height, approx
181 mm
List of degrees of protection (NEMA)
4, 4X, 13
Shock
30 G peak
Vibration
2 G peak
Accessory
Material of bases
PPS glass-filled plastic
Material of beacon housing
PPS glass-filled plastic
Material of beacon lens
Glass
Material of covers
PPS glass-filled plastic
Material of gasket
Viton
Material of mounting bracket
Stainless Steel 304 (A2)
Code
(Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T5 (100 °C
Degree of protection (IP)
IP67
Degree of protection (NEMA)
4
List of degrees of protection (IP)
IP67, IP66
Operating temperature, max
-20 °C
Storage temperature, max
-20 °C
Current consumption
For horn section 104 mA (132V) @ 120V AC @ 50/60Hz
Flashing frequency
1 Hz
Lamp type
Xenon
Loudness
110 dBb
Nominal voltage
115 V
Type of acoustic signal device
Horn
Type of current
AC
Xenon lamp rating
5 j
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855XC-BNA10A6
UPC
662074398515
Standard Warranty Duration

1 year See details

Country of Origin
United Kingdom
Physical Characteristics
Construction
Beacon type
Xenon strobe - 5 J, 110 dB @ 1 m, 45 tones, 3 stages
Colour housing
Black
Colour of lamp hood
Blue
Conduit size
0.5 in NPT conduit
Mounting method
Built-in
Suitable for ceiling mounting
True
Suitable for wall mounting
True
Mechanical
Depth, approx
382 mm
Height, approx
181 mm
List of degrees of protection (NEMA)
4, 4X, 13
Shock
30 G peak
Vibration
2 G peak
Accessory
Material of bases
PPS glass-filled plastic
Material of beacon housing
PPS glass-filled plastic
Material of beacon lens
Glass
Material of covers
PPS glass-filled plastic
Material of gasket
Viton
Material of mounting bracket
Stainless Steel 304 (A2)
Compliance & Environment
Code
(Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T5 (100 °C
Degree of protection (IP)
IP67
Degree of protection (NEMA)
4
List of degrees of protection (IP)
IP67, IP66
Operating temperature, max
-20 °C
Storage temperature, max
-20 °C
Electrical & Connectivity
Current consumption
For horn section 104 mA (132V) @ 120V AC @ 50/60Hz
Flashing frequency
1 Hz
Lamp type
Xenon
Loudness
110 dBb
Nominal voltage
115 V
Type of acoustic signal device
Horn
Type of current
AC
Xenon lamp rating
5 j
Documents
855-td001_-en-p Technical Data
855-TD001
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
120V AC Hazloc Horn and Beacon
CloseClose
855XC-BNA10A6
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose