Power | 5 j |
---|---|
Type of current | AC |
Nominal voltage | 120 V |
Flashing frequency | 1 Hz |
Current consumption | 48V DC @ 145mA (58V) |
With contact | False |
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
List of degrees of protection (IP) | IP67, IP66 |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Code | (Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T5 (100 °C [212 °F]) |
Operating temperature, max | -20 °C |
Storage temperature, max | -20 °C |
Suitable for wall mounting | True |
---|---|
Suitable for ceiling mounting | True |
Mounting method | Built-in |
Colour of lamp hood | Red |
Material housing | Plastic |
Housing color | Black |
Lamp type | Xenon |
---|---|
Size | 0.5 in NPT conduit entrance |
Shock | 30 G peak |
Vibration | 2 G peak |
Height, approx | 142 mm |
Width, approx | 172 mm |
Depth, approx | 232 mm |
Material of gasket | Viton |
---|---|
Material of beacon lens | Glass |
Material of covers | PPS glass-filled plastic |
Material of bases | PPS glass-filled plastic |
Material of mounting bracket | Stainless Steel 304 (A2) |
Material of beacon housing | PPS glass-filled plastic |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.368 |
Lead Time | 41 |
Dimension Width | 23.114 |
Dimension Length | 35.052 |
Stock Status | NON_STOCKED |
Weight | 4.726 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power | 5 j |
---|---|
Type of current | AC |
Nominal voltage | 120 V |
Flashing frequency | 1 Hz |
Current consumption | 48V DC @ 145mA (58V) |
With contact | False |
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
List of degrees of protection (IP) | IP67, IP66 |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Code | (Operating temperature, max) @ 55 °C (131 °F) ambient for Class III, Divisions 1 and 2 @ T5 (100 °C [212 °F]) |
Operating temperature, max | -20 °C |
Storage temperature, max | -20 °C |
Suitable for wall mounting | True |
---|---|
Suitable for ceiling mounting | True |
Mounting method | Built-in |
Colour of lamp hood | Red |
Material housing | Plastic |
Housing color | Black |
Lamp type | Xenon |
---|---|
Size | 0.5 in NPT conduit entrance |
Shock | 30 G peak |
Vibration | 2 G peak |
Height, approx | 142 mm |
Width, approx | 172 mm |
Depth, approx | 232 mm |
Material of gasket | Viton |
---|---|
Material of beacon lens | Glass |
Material of covers | PPS glass-filled plastic |
Material of bases | PPS glass-filled plastic |
Material of mounting bracket | Stainless Steel 304 (A2) |
Material of beacon housing | PPS glass-filled plastic |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.368 |
Lead Time | 41 |
Dimension Width | 23.114 |
Dimension Length | 35.052 |
Stock Status | NON_STOCKED |
Weight | 4.726 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.