Loading
View all 855W Wall Mount Signal Lights
  • alt text
alt text
855W-C24Y3Y7Y4P1

855W 24V AC/DC Wall Mount Signal Light

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 855W-C24Y3Y7Y4P1 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 31, 2025, the 855W 24V AC/DC Wall Mount Signal Light will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 31, 2025 Replacement Category: No planned RA replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 31, 2025, the 855W 24V AC/DC Wall Mount Signal Light will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 31, 2025 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Accessory
Drawings
Documents
Alternative Products
Technotes
Degree of protection (NEMA)
4X
Loudness
90 dBb
Degree of protection (IP)
IP65
Design life rating
Steady or flashing LED: 30000...50000 hr
Decibel rating
Piezo sounder: 90 dBa (potentiom adjustable down to 70 dBa), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
List of degrees of protection (NEMA)
4, 4X, 13
Function acoustic
True
Rated operating voltage Ue
24 V
Voltage type for actuating
AC/DC
Current consumption, max
Steady or flashing LED per channel: 43mA @ 24V AC/DC
Operating voltage
24V AC/DC (±10%)
Current consumption
Piezo sounder: 62mA @ 24V AC/DC
Network option
No network option
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Housing color
Chrome
Optical signal type
Continuous light
Level-1 lens color
Green
Level-2 lens color
Clear
Level-3 lens color
Red
Level-4 lens color
No module
Level-5 lens color
No module
Mounting type
Wall mount
Sound option
90 dB piezo sounder, selectable continuous or pulsing 90 dBa max with volume adjust of -20 dB
Level-5 module type
No module
Level-4 module type
No module
Function continuous light
True
Type of lamp
LED
Acoustic signal device type
Piezo sounder
Acoustic signal type
Pulse tone/continuous tone
Operating temperature
-25 °C
Storage temperature
-25 °C
Material
Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA)
4X
Loudness
90 dBb
Degree of protection (IP)
IP65
Design life rating
Steady or flashing LED: 30000...50000 hr
Decibel rating
Piezo sounder: 90 dBa (potentiom adjustable down to 70 dBa), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
List of degrees of protection (NEMA)
4, 4X, 13
Function acoustic
True
Rated operating voltage Ue
24 V
Voltage type for actuating
AC/DC
Current consumption, max
Steady or flashing LED per channel: 43mA @ 24V AC/DC
Operating voltage
24V AC/DC (±10%)
Current consumption
Piezo sounder: 62mA @ 24V AC/DC
Network option
No network option
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Housing color
Chrome
Optical signal type
Continuous light
Level-1 lens color
Green
Level-2 lens color
Clear
Level-3 lens color
Red
Level-4 lens color
No module
Level-5 lens color
No module
Mounting type
Wall mount
Sound option
90 dB piezo sounder, selectable continuous or pulsing 90 dBa max with volume adjust of -20 dB
Level-5 module type
No module
Level-4 module type
No module
Function continuous light
True
Type of lamp
LED
Acoustic signal device type
Piezo sounder
Acoustic signal type
Pulse tone/continuous tone
Operating temperature
-25 °C
Storage temperature
-25 °C
Material
Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70
Drawings
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
855W 24V AC/DC Wall Mount Signal Light
CloseClose
855W-C24Y3Y7Y4P1
Close
Print
Allen-Bradley 855W-C24Y3Y7Y4P1 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose