Loading
View all 855W Wall Mount Signal Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855W-C10L3L4L5L6L7P1

855W 120V AC Wall Mount Signal Light

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 31, 2025, the 855W 120V AC Wall Mount Signal Light will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 31, 2025 Replacement Category: No planned RA replacement
Description
Wall Mount Signal Light, No Network Option, Chrome Plated, 120V AC, Green Flashing LED, Red Flashing LED, Amber Flashing LED, Blue Flashing LED, Clear, Flashing LED, Piezo Sounder (Continuous/Pulsing)
  • Add to BOM
  • Repair services
  • Get support
855W-C10L3L4L5L6L7P1

855W 120V AC Wall Mount Signal Light

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 31, 2025, the 855W 120V AC Wall Mount Signal Light will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 31, 2025 Replacement Category: No planned RA replacement
Description
Wall Mount Signal Light, No Network Option, Chrome Plated, 120V AC, Green Flashing LED, Red Flashing LED, Amber Flashing LED, Blue Flashing LED, Clear, Flashing LED, Piezo Sounder (Continuous/Pulsing)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Accessory
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
855W-C10L3L4L5L6L7P1
UPC
885630808192
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Mechanical
Decibel rating
Piezo sounder: 90 dBa (potentiom adjustable down to 70 dBa), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
Design life rating
Steady or flashing LED: 30000...50000 hr
Frequency
Flashing LED, level-5 module: 2 Hz
List of degrees of protection (NEMA)
4, 4X, 13
Loudness
90 dBb
Construction
Acoustic signal device type
Piezo sounder
Acoustic signal type
Pulse tone/continuous tone
Flashing light
True
Function flashlight
True
Housing color
Chrome
Level-1 lens color
Green
Level-2 lens color
Red
Level-3 lens color
Amber
Level-4 lens color
Blue
Level-5 lens color
Clear
Mounting type
Wall mount
Optical signal type
Flash light
Sound option
90 dB piezo sounder, selectable continuous or pulsing 90 dBa max with volume adjust of -20 dB
Type of lamp
LED
Accessory
Material
Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70
Current consumption
Piezo sounder: 24mA @ 120V AC
Current consumption, max
Steady or flashing LED per channel: 33mA @ 120V AC
Function acoustic
True
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Network option
No network option
Operating voltage
110V AC @ 50Hz (±10%), 120V AC @ 60Hz (±10%)
Rated operating voltage Ue
120 V
Voltage type for actuating
AC
Operating temperature
-25 °C
Storage temperature
-25 °C
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855W-C10L3L4L5L6L7P1
UPC
885630808192
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Physical Characteristics
Mechanical
Decibel rating
Piezo sounder: 90 dBa (potentiom adjustable down to 70 dBa), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
Design life rating
Steady or flashing LED: 30000...50000 hr
Frequency
Flashing LED, level-5 module: 2 Hz
List of degrees of protection (NEMA)
4, 4X, 13
Loudness
90 dBb
Construction
Acoustic signal device type
Piezo sounder
Acoustic signal type
Pulse tone/continuous tone
Flashing light
True
Function flashlight
True
Housing color
Chrome
Level-1 lens color
Green
Level-2 lens color
Red
Level-3 lens color
Amber
Level-4 lens color
Blue
Level-5 lens color
Clear
Mounting type
Wall mount
Optical signal type
Flash light
Sound option
90 dB piezo sounder, selectable continuous or pulsing 90 dBa max with volume adjust of -20 dB
Type of lamp
LED
Accessory
Material
Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70
Electrical & Connectivity
Current consumption
Piezo sounder: 24mA @ 120V AC
Current consumption, max
Steady or flashing LED per channel: 33mA @ 120V AC
Function acoustic
True
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Network option
No network option
Operating voltage
110V AC @ 50Hz (±10%), 120V AC @ 60Hz (±10%)
Rated operating voltage Ue
120 V
Voltage type for actuating
AC
Compliance & Environment
Operating temperature
-25 °C
Storage temperature
-25 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
855W 120V AC Wall Mount Signal Light
CloseClose
855W-C10L3L4L5L6L7P1
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 855W Wall Mount Signal Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose