855TX-B10D3D5D4P1
Signaling Device
Rockwell Automation announces that as of October 01, 2019, the Signaling Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Rockwell Automation announces that as of October 01, 2019, the Signaling Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Decibel rating | Piezo sound module: high 107 dB/low 95 dB, selectable via DIP switch (determined at a distance of 1 m from the sound module) |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Sound module rating | Level-4 sound module: 20000 h |
Lamp life rating | Level-3 incandescent module: 8000h @ 12V AC/DC |
Light output | 3.0 MSCP 37.7 Lumens @ 120V AC |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-4 module: 45mA @ 24V AC/DC |
Network option | Standard |
Leakage current impact | Can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Housing color | Black |
---|---|
Base type | Modules only (no base, cannot select network option) |
Level-1 lens color | Green |
Level-2 lens color | Amber |
Level-3 lens color | Red |
Level-4 lens color | None (sound only) |
Level-5 lens color | No module |
Level-5 module type | No module |
Level-1 module type | Steady incandescent module |
Level-2 module type | Steady incandescent module |
Level-3 module type | Steady incandescent module |
Level-4 module type | Single circuit piezo alarm IP65, Type 4/4X/13 |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Decibel rating | Piezo sound module: high 107 dB/low 95 dB, selectable via DIP switch (determined at a distance of 1 m from the sound module) |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Sound module rating | Level-4 sound module: 20000 h |
Lamp life rating | Level-3 incandescent module: 8000h @ 12V AC/DC |
Light output | 3.0 MSCP 37.7 Lumens @ 120V AC |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-4 module: 45mA @ 24V AC/DC |
Network option | Standard |
Leakage current impact | Can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Housing color | Black |
---|---|
Base type | Modules only (no base, cannot select network option) |
Level-1 lens color | Green |
Level-2 lens color | Amber |
Level-3 lens color | Red |
Level-4 lens color | None (sound only) |
Level-5 lens color | No module |
Level-5 module type | No module |
Level-1 module type | Steady incandescent module |
Level-2 module type | Steady incandescent module |
Level-3 module type | Steady incandescent module |
Level-4 module type | Single circuit piezo alarm IP65, Type 4/4X/13 |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.