Loading
View all 856T Control Tower Stack Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855TM-B10D3D7F5

Signaling Device

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 01, 2019, the Signaling Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 01, 2019 Replacement Category: Functional Replacement Replacement Product: 856TC-T10BA3Y3Y7B5 [https://www.rockwellautomation.com/en-us/products/details.856TC-T10BA3Y3Y7B5.html]
Product at a glance
Replacement Available
Description
Product discontinued. Pre-Assembled Ctl. Tower, 25 mm Diameter Tube Mount, Black Housing, 115V AC Full Voltage, Green Steady Incandescent, Clear Steady Incandescent, Amber Flashing Incandescent
  • Add to BOM
  • Repair services
  • Get support
855TM-B10D3D7F5

Signaling Device

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 01, 2019, the Signaling Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 01, 2019 Replacement Category: Functional Replacement Replacement Product: 856TC-T10BA3Y3Y7B5 [https://www.rockwellautomation.com/en-us/products/details.856TC-T10BA3Y3Y7B5.html]
Product at a glance
Replacement Available
Description
Product discontinued. Pre-Assembled Ctl. Tower, 25 mm Diameter Tube Mount, Black Housing, 115V AC Full Voltage, Green Steady Incandescent, Clear Steady Incandescent, Amber Flashing Incandescent
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Accessory
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Documents
Downloads
Certifications
Alternative Products
Technotes
Unique Product Identifier
855TM-B10D3D7F5
UPC
662074645688
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Mechanical
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
Outer diameter
70 mm
Recommended terminal torque
0.8 Nm
Recommended wire size
0.5 mm²
Shock
5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base)
Vibration
5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base)
Construction
Base type
25 mm diam tube mount (includes cap)
Flashing light
True
Function continuous light
True
Function flashlight
True
Housing color
Black
Level-1 lens color
Green
Level-1 module type
Steady incandescent module
Level-2 lens color
Clear
Level-2 module type
Steady incandescent module
Level-3 lens color
Amber
Level-3 module type
Flashing incandescent
Level-4 lens color
No module
Level-4 module type
No module
Level-5 lens color
No module
Level-5 module type
No module
Accessory
Materials
Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate
Communication rate options
125K, 250K, 500K, autobaud
Current consumption
Level-2 module: 58mA @ 120V AC
Flashing and tone frequency for flashing incandescent/with sound
12V module approximately 1.5 Hz, 24V @ 120V, and 240V modules approximately 1.6 Hz
Flashing frequency for flashing incandescent module
12V module approximately 1.5 Hz, 24V @ 120V, and 240V modules approximately 2 Hz, Time ON/Time OFF = 1:1
Lamp life rating
Level-3 incandescent module: 8000h @ 12V AC/DC
Leakage current impact
Can absorb up to 3 mA of leakage current from solid-state outputs without module activation.
Light output
3.0 MSCP 37.7 Lumens @ 120V AC
Network option
Standard
Operating voltage
120V AC (±10%) @ AC, 60 Hz
Rated operating voltage Ue
120 V
Voltage
120V AC full voltage
Voltage type for actuating
AC
Operating temperature
-25 °C
Storage temperature
-40 °C
General Publication
Technical Document 855-TD001
Product Cutsheet --
Installation Instructions Publication
931-in009_-mu-e 931-IN009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
2.0
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 855T Tower Light (multi) 7.31 KB
EDS files for Signaling Family (multi) 7.31 KB
EDS files for 855T Tower Light (multi) EDS - Electronic Data Sheet Files 7.31 KB
EDS files for Signaling Family (multi) EDS - Electronic Data Sheet Files 7.31 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
  • CE

This product was certified with the above certifications as of 2025-04-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855TM-B10D3D7F5
UPC
662074645688
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Physical Characteristics
Mechanical
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
Outer diameter
70 mm
Recommended terminal torque
0.8 Nm
Recommended wire size
0.5 mm²
Shock
5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base)
Vibration
5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base)
Construction
Base type
25 mm diam tube mount (includes cap)
Flashing light
True
Function continuous light
True
Function flashlight
True
Housing color
Black
Level-1 lens color
Green
Level-1 module type
Steady incandescent module
Level-2 lens color
Clear
Level-2 module type
Steady incandescent module
Level-3 lens color
Amber
Level-3 module type
Flashing incandescent
Level-4 lens color
No module
Level-4 module type
No module
Level-5 lens color
No module
Level-5 module type
No module
Accessory
Materials
Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate
Electrical & Connectivity
Communication rate options
125K, 250K, 500K, autobaud
Current consumption
Level-2 module: 58mA @ 120V AC
Flashing and tone frequency for flashing incandescent/with sound
12V module approximately 1.5 Hz, 24V @ 120V, and 240V modules approximately 1.6 Hz
Flashing frequency for flashing incandescent module
12V module approximately 1.5 Hz, 24V @ 120V, and 240V modules approximately 2 Hz, Time ON/Time OFF = 1:1
Lamp life rating
Level-3 incandescent module: 8000h @ 12V AC/DC
Leakage current impact
Can absorb up to 3 mA of leakage current from solid-state outputs without module activation.
Light output
3.0 MSCP 37.7 Lumens @ 120V AC
Network option
Standard
Operating voltage
120V AC (±10%) @ AC, 60 Hz
Rated operating voltage Ue
120 V
Voltage
120V AC full voltage
Voltage type for actuating
AC
Compliance & Environment
Operating temperature
-25 °C
Storage temperature
-40 °C
Documents
Technical Document General
855-TD001
Product Cutsheet General
--
931-in009_-mu-e Installation Instructions
931-IN009
General Publication
Technical Document 855-TD001
Product Cutsheet --
Installation Instructions Publication
931-in009_-mu-e 931-IN009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
2.0
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 855T Tower Light (multi) 7.31 KB
EDS files for Signaling Family (multi) 7.31 KB
EDS files for 855T Tower Light (multi) EDS - Electronic Data Sheet Files 7.31 KB
EDS files for Signaling Family (multi) EDS - Electronic Data Sheet Files 7.31 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
  • CE

This product was certified with the above certifications as of 2025-04-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Signaling Device
CloseClose
855TM-B10D3D7F5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose