855TE-B10Y3Y6Y4
25cm Pole Mount Signaling Device
Rockwell Automation announces that as of October 01, 2019, the 25cm Pole Mount Signaling Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Replacement Product:
856TC-P25BA3Y3Y6Y4
[https://www.rockwellautomation.com/en-us/products/details.856TC-P25BA3Y3Y6Y4.html]
Product at a glance
Rockwell Automation announces that as of October 01, 2019, the 25cm Pole Mount Signaling Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Replacement Product:
856TC-P25BA3Y3Y6Y4
[https://www.rockwellautomation.com/en-us/products/details.856TC-P25BA3Y3Y6Y4.html]
Product at a glance
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Lamp life rating | Level-3 LED module: 10000 h |
Light output | Level-3 module, Yellow LED: 900...1800 mcd |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-3 module: 42mA @ 12V AC/DC |
Network option | Standard |
Leakage current impact | Can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Housing color | Black |
---|---|
Base type | 25 cm pole mount (includes cap) |
Level-1 lens color | Green |
Level-2 lens color | Blue |
Level-3 lens color | Red |
Level-4 lens color | No module |
Level-5 lens color | No module |
Level-5 module type | No module |
Level-1 module type | Steady LED lA module |
Level-2 module type | Steady LED lA module |
Level-3 module type | Steady LED lA module |
Level-4 module type | No module |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2025-04-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Lamp life rating | Level-3 LED module: 10000 h |
Light output | Level-3 module, Yellow LED: 900...1800 mcd |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-3 module: 42mA @ 12V AC/DC |
Network option | Standard |
Leakage current impact | Can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Housing color | Black |
---|---|
Base type | 25 cm pole mount (includes cap) |
Level-1 lens color | Green |
Level-2 lens color | Blue |
Level-3 lens color | Red |
Level-4 lens color | No module |
Level-5 lens color | No module |
Level-5 module type | No module |
Level-1 module type | Steady LED lA module |
Level-2 module type | Steady LED lA module |
Level-3 module type | Steady LED lA module |
Level-4 module type | No module |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2025-04-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.