Product Family | DeviceNet Base |
---|
Housing color | Black |
---|---|
Cap option | Cap included |
Pole base footing material | Bases: Polycarbonate |
Pole material | DeviceNet cable jackets: CPR Chlorinated Polyethylene, |
Base type | 10 cm Aluminium pole mount base |
Network connection option | DeviceNet mini-connect with 1 m cable (It can only be used with 24V DC) |
Material | DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Ingress rating | UL Type 4/13, IP65 |
Shock | 5 module stack: 35 G |
---|---|
Vibration | 5 module stack: 0.75 G |
Recommended terminal torque | 0.8 Nm |
Colour | Black |
Wire size | 0.5 mm² |
Current consumption | 70mA @ 24V DC |
---|---|
Communication rate options | 125K, 250K, 500K, Autobaud |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 15 |
Dimension Width | 16.002 |
Dimension Length | 18.542 |
Stock Status | NON_STOCKED |
Weight | 0.417 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 931-in006_-mu-e | 931-IN006 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | DeviceNet Base |
---|
Housing color | Black |
---|---|
Cap option | Cap included |
Pole base footing material | Bases: Polycarbonate |
Pole material | DeviceNet cable jackets: CPR Chlorinated Polyethylene, |
Base type | 10 cm Aluminium pole mount base |
Network connection option | DeviceNet mini-connect with 1 m cable (It can only be used with 24V DC) |
Material | DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Ingress rating | UL Type 4/13, IP65 |
Shock | 5 module stack: 35 G |
---|---|
Vibration | 5 module stack: 0.75 G |
Recommended terminal torque | 0.8 Nm |
Colour | Black |
Wire size | 0.5 mm² |
Current consumption | 70mA @ 24V DC |
---|---|
Communication rate options | 125K, 250K, 500K, Autobaud |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 15 |
Dimension Width | 16.002 |
Dimension Length | 18.542 |
Stock Status | NON_STOCKED |
Weight | 0.417 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
931-in006_-mu-e
Installation Instructions
931-IN006 |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 931-in006_-mu-e | 931-IN006 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.