Loading
View all 856T Control Tower Stack Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855T-DL1BPM10

DeviceNet Base 70 mm Stack Lights

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
855T 70mm Control Tower Bases, , 10cm Pole Mount, DeviceNet Mini Connect, Black Housing, No Cap
  • Add to BOM
  • Repair services
  • Get support
855T-DL1BPM10

DeviceNet Base 70 mm Stack Lights

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
855T 70mm Control Tower Bases, , 10cm Pole Mount, DeviceNet Mini Connect, Black Housing, No Cap
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Alternative Products
Technotes
Unique Product Identifier
855T-DL1BPM10
UPC
611320416459
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Sub Brand
DeviceNet Base
Communication rate options
125K, 250K, 500K, Autobaud
Current consumption
70mA @ 24V DC
Construction
Base type
10 cm Aluminium pole mount base
Cap option
No cap
Housing color
Black
Material
DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate
Network connection option
DeviceNet mini-connect with 1 m cable (It can only be used with 24V DC)
Pole base footing material
Bases: Polycarbonate
Pole material
DeviceNet cable jackets: CPR Chlorinated Polyethylene,
Mechanical
Colour
Black
Recommended terminal torque
0.8 Nm
Shock
5 module stack: 35 G
Vibration
5 module stack: 0.75 G
Wire size
0.5 mm²
Ingress rating
UL Type 4/13, IP65
Operating temperature
-25 °C
Storage temperature
-40 °C

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Installation Instructions Publication
855t-in002_-mu-e 855T-IN002
Technical Data Publication
855-td001_-en-p 855-TD001
User Manual Publication
855t-um001_-en-p 855T-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
2.0
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 855T Tower Light (multi) 7.31 KB
EDS files for Signaling Family (multi) 7.31 KB
EDS files for 855T Tower Light (multi) EDS - Electronic Data Sheet Files 7.31 KB
EDS files for Signaling Family (multi) EDS - Electronic Data Sheet Files 7.31 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855T-DL1BPM10
UPC
611320416459
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Electrical & Connectivity
Sub Brand
DeviceNet Base
Communication rate options
125K, 250K, 500K, Autobaud
Current consumption
70mA @ 24V DC
Physical Characteristics
Construction
Base type
10 cm Aluminium pole mount base
Cap option
No cap
Housing color
Black
Material
DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate
Network connection option
DeviceNet mini-connect with 1 m cable (It can only be used with 24V DC)
Pole base footing material
Bases: Polycarbonate
Pole material
DeviceNet cable jackets: CPR Chlorinated Polyethylene,
Mechanical
Colour
Black
Recommended terminal torque
0.8 Nm
Shock
5 module stack: 35 G
Vibration
5 module stack: 0.75 G
Wire size
0.5 mm²
Compliance & Environment
Ingress rating
UL Type 4/13, IP65
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855t-in002_-mu-e Installation Instructions
855T-IN002
855-td001_-en-p Technical Data
855-TD001
855t-um001_-en-p User Manual
855T-UM001
General Publication
Product Cutsheet --
Installation Instructions Publication
855t-in002_-mu-e 855T-IN002
Technical Data Publication
855-td001_-en-p 855-TD001
User Manual Publication
855t-um001_-en-p 855T-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
2.0
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 855T Tower Light (multi) 7.31 KB
EDS files for Signaling Family (multi) 7.31 KB
EDS files for 855T Tower Light (multi) EDS - Electronic Data Sheet Files 7.31 KB
EDS files for Signaling Family (multi) EDS - Electronic Data Sheet Files 7.31 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
DeviceNet Base 70 mm Stack Lights
CloseClose
855T-DL1BPM10
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 856T Control Tower Stack Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose