
855T-B10BR5
70 mm Stack Lights

Rockwell Automation announces that as of October 01, 2019, the 70 mm Stack Lights will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Replacement Product:
856T-BB5
[https://www.rockwellautomation.com/en-us/products/details.856T-BB5.html]
Product at a glance
Rockwell Automation announces that as of October 01, 2019, the 70 mm Stack Lights will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Replacement Product:
856T-BB5
[https://www.rockwellautomation.com/en-us/products/details.856T-BB5.html]
Product at a glance
Lens Color | Amber |
---|
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (Surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (Surface-mount base or 10 cm aluminum pole base) |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Function acoustic | False |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Flashing frequency for LED strobe modules | Approximately 2 Hz (flash duration 1/50,000 s) |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Lens color | Amber |
---|---|
Housing color | Black |
Module type | Strobe xenon |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Installation Instructions | 931-in009_-mu-e | 931-IN009 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Amber |
---|
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (Surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (Surface-mount base or 10 cm aluminum pole base) |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Function acoustic | False |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Flashing frequency for LED strobe modules | Approximately 2 Hz (flash duration 1/50,000 s) |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Lens color | Amber |
---|---|
Housing color | Black |
Module type | Strobe xenon |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
931-in009_-mu-e
Installation Instructions
931-IN009 |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 931-in009_-mu-e | 931-IN009 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.