855T-ABCAP
Accessory Black Cap 70 mm Stack Lights
Rockwell Automation announces that as of October 01, 2019, the Accessory Black Cap 70 mm Stack Lights will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of October 01, 2019, the Accessory Black Cap 70 mm Stack Lights will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 01, 2019
Replacement Category:
No planned RA replacement
| Product Family |
Accessory
|
|---|
| Size |
70 mm
|
|---|
| Installation Instructions | Publication |
|---|---|
| 931-in009_-mu-e | 931-IN009 |
| Technical Data | Publication |
|---|---|
| 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Family |
Accessory
|
|---|
| Size |
70 mm
|
|---|
Documents
|
931-in009_-mu-e
Installation Instructions
931-IN009 |
|
855-td001_-en-p
Technical Data
855-TD001 |
| Installation Instructions | Publication |
|---|---|
| 931-in009_-mu-e | 931-IN009 |
| Technical Data | Publication |
| 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.