Loading
View all 855P Panel Mount Signaling Alarms
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
855PD-B24MEF3522

2 Ckt Panel Mount Alarm 2 Ckt Panel Moun

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
855PD Panel Mount Dual Circuit Alarms, Black Housing, 24V AC/DC, 45 mm, Full Lens Illumination, Green Lens, Amber Lens, 22.5 mm
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Environmental
Construction
Mechanical
Electrical
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
855PD-B24MEF3522
UPC
662074093434
Estimated Lead Time
42 days
Country of Origin
Austria
Degree of protection (NEMA)
4X
Degree of protection (IP)
IP65
Operating temperature
-25 °F
Storage temperature
-25 °F
List of degrees of protection (IP)
IP65, IP2X
List of degrees of protection (NEMA)
4, 4X, 13
Suitable for wall mounting
False
Suitable for ceiling mounting
False
First color selection
Green
Second color selection
Amber
Housing base material
Polycarbonate, black
Mounting hole
22.5 mm round mounting hole
Function
Two-color, full-lens illumination
Terminals
Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X
Mounting
Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit (catalog number 855P-AHA1)
Housing color
Black
Housing lenses
Polycarbonate
Lamp type
LED
Height
72 mm
Weight
40 g
Size
45 mm diam
Mounting nut torque
1.7 nm
Flashing frequency
2 Hz
Nominal current
46mA @ 24V AC/DC, 50/60 Hz
With contact
False
Supply voltage range
±10%
Turn-ON leakage current
≥3 mA
Steady/flashing light
Externally by terminal connection
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855PD-B24MEF3522
UPC
662074093434
Estimated Lead Time
42 days
Country of Origin
Austria
Technical Specifications
Degree of protection (NEMA)
4X
Degree of protection (IP)
IP65
Operating temperature
-25 °F
Storage temperature
-25 °F
List of degrees of protection (IP)
IP65, IP2X
List of degrees of protection (NEMA)
4, 4X, 13
Suitable for wall mounting
False
Suitable for ceiling mounting
False
First color selection
Green
Second color selection
Amber
Housing base material
Polycarbonate, black
Mounting hole
22.5 mm round mounting hole
Function
Two-color, full-lens illumination
Terminals
Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X
Mounting
Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit (catalog number 855P-AHA1)
Housing color
Black
Housing lenses
Polycarbonate
Lamp type
LED
Height
72 mm
Weight
40 g
Size
45 mm diam
Mounting nut torque
1.7 nm
Flashing frequency
2 Hz
Nominal current
46mA @ 24V AC/DC, 50/60 Hz
With contact
False
Supply voltage range
±10%
Turn-ON leakage current
≥3 mA
Steady/flashing light
Externally by terminal connection
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
2 Ckt Panel Mount Alarm 2 Ckt Panel Moun
CloseClose
855PD-B24MEF3522
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose