Loading
View all 855P Panel Mount Signaling Alarms
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855PC-B10LE522

Light and sound comb Alarm Light and sou

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
855PC Panel Mount Sounder with LED, Black Housing, 120V AC, 65 mm, Amber Lens, 22.5 mm Mounting Hole
  • Add to BOM
  • Repair services
  • Get support
855PC-B10LE522

Light and sound comb Alarm Light and sou

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
855PC Panel Mount Sounder with LED, Black Housing, 120V AC, 65 mm, Amber Lens, 22.5 mm Mounting Hole
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
855PC-B10LE522
UPC
781180113932
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Construction
Colour housing
Black
Housing color
Black
Housing material
Polycarbonate, black
Lens color
Amber
Lens material
Polycarbonate
Mounting
Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit
Terminals
Plug-in terminal block, up to 2.5 mm2 AWG), IP2X
Type of acoustic signal
Pulse tone/continuous tone
Mechanical
Height
82 mm
List of degrees of protection (NEMA)
4, 4X, 13
Mounting nut torque
1.7 nm
Size
65 mm diam sounder and LED
Weight
85 g
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
Operating temperature
-25 °C
Storage temperature
-25 °C
Frequency sound signal
3.3 khz
Lamp type
LED
Loudness
103 dBb
Nominal current
60mA @ 120V AC/DC, 50/60 Hz
Nominal voltage
120 V
Sound level adjustment
Stepless
Sound level, min
<85 dB
Sound main frequency
3300 Hz
Sound selection
Externally by terminal connection
Sound type
Pulsing: yes
Supply voltage range
±10%
Turn-ON leakage current
≥3 mA
Type of current
AC

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855PC-B10LE522
UPC
781180113932
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Physical Characteristics
Construction
Colour housing
Black
Housing color
Black
Housing material
Polycarbonate, black
Lens color
Amber
Lens material
Polycarbonate
Mounting
Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit
Terminals
Plug-in terminal block, up to 2.5 mm2 AWG), IP2X
Type of acoustic signal
Pulse tone/continuous tone
Mechanical
Height
82 mm
List of degrees of protection (NEMA)
4, 4X, 13
Mounting nut torque
1.7 nm
Size
65 mm diam sounder and LED
Weight
85 g
Compliance & Environment
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
Operating temperature
-25 °C
Storage temperature
-25 °C
Electrical & Connectivity
Frequency sound signal
3.3 khz
Lamp type
LED
Loudness
103 dBb
Nominal current
60mA @ 120V AC/DC, 50/60 Hz
Nominal voltage
120 V
Sound level adjustment
Stepless
Sound level, min
<85 dB
Sound main frequency
3300 Hz
Sound selection
Externally by terminal connection
Sound type
Pulsing: yes
Supply voltage range
±10%
Turn-ON leakage current
≥3 mA
Type of current
AC
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Light and sound comb Alarm Light and sou
CloseClose
855PC-B10LE522
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose