Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
Loudness | 103 dBb |
---|---|
Type of current | AC |
Lamp type | LED |
Nominal voltage | 120 V |
Sound type | Pulsing: yes |
Nominal current | 60mA @ 120V AC/DC, 50/60 Hz |
Frequency sound signal | 3.3 khz |
Supply voltage range | ±10% |
Sound main frequency | 3300 Hz |
Turn-ON leakage current | ≥3 mA |
Sound level, min | <85 dB |
Sound level adjustment | Stepless |
Sound selection | Externally by terminal connection |
Colour housing | Black |
---|---|
Lens color | Red |
Housing color | Black |
Type of acoustic signal | Pulse tone/continuous tone |
Lens material | Polycarbonate |
Housing material | Polycarbonate, black |
Terminals | Plug-in terminal block, up to 2.5 mm2 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Height | 82 mm |
---|---|
Weight | 85 g |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Size | 65 mm diam sounder and LED |
Mounting nut torque | 1.7 nm |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
Loudness | 103 dBb |
---|---|
Type of current | AC |
Lamp type | LED |
Nominal voltage | 120 V |
Sound type | Pulsing: yes |
Nominal current | 60mA @ 120V AC/DC, 50/60 Hz |
Frequency sound signal | 3.3 khz |
Supply voltage range | ±10% |
Sound main frequency | 3300 Hz |
Turn-ON leakage current | ≥3 mA |
Sound level, min | <85 dB |
Sound level adjustment | Stepless |
Sound selection | Externally by terminal connection |
Colour housing | Black |
---|---|
Lens color | Red |
Housing color | Black |
Type of acoustic signal | Pulse tone/continuous tone |
Lens material | Polycarbonate |
Housing material | Polycarbonate, black |
Terminals | Plug-in terminal block, up to 2.5 mm2 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Height | 82 mm |
---|---|
Weight | 85 g |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Size | 65 mm diam sounder and LED |
Mounting nut torque | 1.7 nm |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.