Lens Color | Clear |
---|
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °F |
Storage temperature | -25 °F |
List of degrees of protection (IP) | IP65, IP2X |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Suitable for ceiling mounting | False |
---|---|
Lens color | Clear |
Housing base material | Polycarbonate, black |
Mounting hole | 22.5 mm round hole mount |
Terminals | Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X finger safe |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Housing color | Black |
Housing lenses | Polycarbonate |
Type of current | AC |
---|---|
Nominal voltage | 120 V |
Flashing frequency | 2 Hz |
Nominal current | 25mA @ 120V AC, 50/60 Hz |
With contact | False |
Supply voltage range | ±10% |
Turn-ON leakage current | ≥3 mA |
Steady/flashing light | Externally by terminal connection |
Lamp type | LED |
---|---|
Height | 85 mm |
Weight | 60 g |
Outer diameter | 65 mm |
Size | 65 mm panel mount LED |
Mounting nut torque | 1.7 nm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.0 |
Lead Time | 5 |
Dimension Width | 7.0 |
Dimension Length | 11.001 |
Stock Status | NON_STOCKED |
Weight | 0.1 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Clear |
---|
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °F |
Storage temperature | -25 °F |
List of degrees of protection (IP) | IP65, IP2X |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Suitable for ceiling mounting | False |
---|---|
Lens color | Clear |
Housing base material | Polycarbonate, black |
Mounting hole | 22.5 mm round hole mount |
Terminals | Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X finger safe |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Housing color | Black |
Housing lenses | Polycarbonate |
Type of current | AC |
---|---|
Nominal voltage | 120 V |
Flashing frequency | 2 Hz |
Nominal current | 25mA @ 120V AC, 50/60 Hz |
With contact | False |
Supply voltage range | ±10% |
Turn-ON leakage current | ≥3 mA |
Steady/flashing light | Externally by terminal connection |
Lamp type | LED |
---|---|
Height | 85 mm |
Weight | 60 g |
Outer diameter | 65 mm |
Size | 65 mm panel mount LED |
Mounting nut torque | 1.7 nm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.0 |
Lead Time | 5 |
Dimension Width | 7.0 |
Dimension Length | 11.001 |
Stock Status | NON_STOCKED |
Weight | 0.1 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.