Product Family | Panel Mount Sounder |
---|
Loudness | 105 dBb |
---|---|
Supply voltage | 12...24V AC/DC |
Sound type | Pulsing: yes |
Housing lenses | None |
Housing color | Black |
Sound level, min | <85 dB |
Sound level adjustment | Stepless |
Housing base material | Polycarbonate, black |
Sound selection | Externally by terminal connection |
Terminals | Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Height | 67 mm |
---|---|
Weight | 65 g |
Outer diameter | 65 mm |
Mounting nut torque | 1.7 nm |
Sound main frequency | 3300 Hz |
---|---|
Nominal current | 57mA @ 24V AC/DC, 50/60 Hz |
Supply voltage range | 8...26V @ 12...24V AC/DC, 50/60 Hz |
Turn-ON leakage current | ≥3 mA |
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 7.188 |
Lead Time | 5 |
Dimension Width | 7.696 |
Dimension Length | 8.992 |
Stock Status | STOCKED |
Weight | 91.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Panel Mount Sounder |
---|
Loudness | 105 dBb |
---|---|
Supply voltage | 12...24V AC/DC |
Sound type | Pulsing: yes |
Housing lenses | None |
Housing color | Black |
Sound level, min | <85 dB |
Sound level adjustment | Stepless |
Housing base material | Polycarbonate, black |
Sound selection | Externally by terminal connection |
Terminals | Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Height | 67 mm |
---|---|
Weight | 65 g |
Outer diameter | 65 mm |
Mounting nut torque | 1.7 nm |
Sound main frequency | 3300 Hz |
---|---|
Nominal current | 57mA @ 24V AC/DC, 50/60 Hz |
Supply voltage range | 8...26V @ 12...24V AC/DC, 50/60 Hz |
Turn-ON leakage current | ≥3 mA |
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 7.188 |
Lead Time | 5 |
Dimension Width | 7.696 |
Dimension Length | 8.992 |
Stock Status | STOCKED |
Weight | 91.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.