Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Loudness | 126 dBb |
---|---|
Colour housing | Grey |
Lens color | Red |
Material | Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber |
Material housing | Plastic |
Type of current | AC |
---|---|
Nominal voltage | 230V |
Operating voltage | 230V AC @ 50/60Hz (±10%) |
Current consumption | 170mA @ 240V AC |
With contact | False |
Flashing frequency | 1 Hz |
Xenon lamp rating | 5 J output |
Vibration | 1 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
Product type | Industrial horn with beacon |
Horn type | 126 dB/45 selectable tones grey, 3 circuit AC or DC |
Mounting option | Standard base/thin-wall conduit ftd |
Pneumatically operated | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 20.828 |
Lead Time | 5 |
Dimension Width | 28.956 |
Dimension Length | 29.972 |
Stock Status | NON_STOCKED |
Weight | 2.844 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Loudness | 126 dBb |
---|---|
Colour housing | Grey |
Lens color | Red |
Material | Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber |
Material housing | Plastic |
Type of current | AC |
---|---|
Nominal voltage | 230V |
Operating voltage | 230V AC @ 50/60Hz (±10%) |
Current consumption | 170mA @ 240V AC |
With contact | False |
Flashing frequency | 1 Hz |
Xenon lamp rating | 5 J output |
Vibration | 1 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
Product type | Industrial horn with beacon |
Horn type | 126 dB/45 selectable tones grey, 3 circuit AC or DC |
Mounting option | Standard base/thin-wall conduit ftd |
Pneumatically operated | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 20.828 |
Lead Time | 5 |
Dimension Width | 28.956 |
Dimension Length | 29.972 |
Stock Status | NON_STOCKED |
Weight | 2.844 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.