Loading
View all 855H High Performance Electronic Horns
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855H-BCA10ADR5

Industrial Horn 115V AC Industrial Horn

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
855H Industrial Horn with Beacon, 115V AC 50/60Hz, 100 dB / 10 tone gray, Standard Base - Back feed or conduit feed, 5 Joule Strobe, Amber
  • Add to BOM
  • Repair services
  • Get support
855H-BCA10ADR5

Industrial Horn 115V AC Industrial Horn

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
855H Industrial Horn with Beacon, 115V AC 50/60Hz, 100 dB / 10 tone gray, Standard Base - Back feed or conduit feed, 5 Joule Strobe, Amber
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
855H-BCA10ADR5
UPC
611320543872
Estimated Lead Time
27 days
Standard Warranty Duration

1 year See details

Country of Origin
United Kingdom
Horn Type
100 dB 10 Selectable Tones
Current consumption
113mA @ 115V AC
Flashing frequency
1 Hz
Nominal voltage
115V
Operating voltage
115V AC @ 50/60Hz (±10%)
Type of current
AC
With contact
False
Xenon lamp rating
5 J output
Construction
Colour housing
Grey
Lens color
Amber
Loudness
100 dBb
Material
Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber
Material housing
Plastic
Mechanical
Horn type
100 dB/10 selectable tones grey, 2 circuit DC/1 circuit AC
List of degrees of protection (NEMA)
13, 3R
Mounting option
Standard base/thin-wall conduit ftd
Pneumatically operated
False
Product type
Industrial horn with beacon
Shock
15 G peak
Vibration
3 G peak
Degree of protection (IP)
IP66
Degree of protection (NEMA)
3R
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855H-BCA10ADR5
UPC
611320543872
Estimated Lead Time
27 days
Standard Warranty Duration

1 year See details

Country of Origin
United Kingdom
Electrical & Connectivity
Horn Type
100 dB 10 Selectable Tones
Current consumption
113mA @ 115V AC
Flashing frequency
1 Hz
Nominal voltage
115V
Operating voltage
115V AC @ 50/60Hz (±10%)
Type of current
AC
With contact
False
Xenon lamp rating
5 J output
Physical Characteristics
Construction
Colour housing
Grey
Lens color
Amber
Loudness
100 dBb
Material
Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber
Material housing
Plastic
Mechanical
Horn type
100 dB/10 selectable tones grey, 2 circuit DC/1 circuit AC
List of degrees of protection (NEMA)
13, 3R
Mounting option
Standard base/thin-wall conduit ftd
Pneumatically operated
False
Product type
Industrial horn with beacon
Shock
15 G peak
Vibration
3 G peak
Compliance & Environment
Degree of protection (IP)
IP66
Degree of protection (NEMA)
3R
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Industrial Horn 115V AC Industrial Horn
CloseClose
855H-BCA10ADR5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose