Loading
View all 855H High Performance Electronic Horns
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
855H-BA24AD

Industrial Horn 24V AC Industrial Horn

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
855H Industrial Horn, 24V AC 50/60Hz, 100 dB / 10 tone gray, Standard Base - Back feed or conduit feed
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Environmental
Construction
Electrical
Mechanical
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
855H-BA24AD
UPC
611320543445
Estimated Lead Time
5 days
Country of Origin
United Kingdom
Horn Type
100 dB 10 Selectable Tones
Sub Brand
Industrial Horn
Degree of protection (NEMA)
3R
Degree of protection (IP)
IP66
Storage temperature
-40 °C
Operating temperature
-25 °C
Loudness
100 dBb
Colour housing
Grey
Material
Horn cover and base: ABS
Material housing
Plastic
Type of current
AC
Nominal voltage
24V
Operating voltage
24V AC @ 50/60Hz (±10%)
Current consumption for horns
40mA @ 24V AC, 50/60 Hz
With contact
False
Vibration
3 G peak
Shock
15 G peak
List of degrees of protection (NEMA)
13, 3R
Product type
Industrial horn, grey housing
Horn type
100 dB, 10 selectable tones, 2 circuit DC/1 circuit AC
Mounting option
Standard base for surface or on-the-wall mounting with conduit openings and hole plugs
Pneumatically operated
False
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855H-BA24AD
UPC
611320543445
Estimated Lead Time
5 days
Country of Origin
United Kingdom
Technical Specifications
Horn Type
100 dB 10 Selectable Tones
Sub Brand
Industrial Horn
Degree of protection (NEMA)
3R
Degree of protection (IP)
IP66
Storage temperature
-40 °C
Operating temperature
-25 °C
Loudness
100 dBb
Colour housing
Grey
Material
Horn cover and base: ABS
Material housing
Plastic
Type of current
AC
Nominal voltage
24V
Operating voltage
24V AC @ 50/60Hz (±10%)
Current consumption for horns
40mA @ 24V AC, 50/60 Hz
With contact
False
Vibration
3 G peak
Shock
15 G peak
List of degrees of protection (NEMA)
13, 3R
Product type
Industrial horn, grey housing
Horn type
100 dB, 10 selectable tones, 2 circuit DC/1 circuit AC
Mounting option
Standard base for surface or on-the-wall mounting with conduit openings and hole plugs
Pneumatically operated
False
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Industrial Horn 24V AC Industrial Horn
CloseClose
855H-BA24AD
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose