https://www.rockwellautomation.com/en-us/products/details.855H-BA10AD.html
![Allen-Bradley 855H-BA10AD product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/855H/855H-BA20AD_1000x1000.jpg)
Industrial Horn 115V AC Industrial Horn
Industrial Horn 115V AC Industrial Horn
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Environmental
Degree of protection (NEMA) | 3R |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Construction
Loudness | 100 dB |
---|---|
Colour housing | Grey |
Material | Horn cover and base: ABS |
Material housing | Plastic |
Electrical
Type of current | AC |
---|---|
Nominal voltage | 115V |
Operating voltage | 115V AC @ 50/60 Hz (±10%) |
Current consumption for horns | 13 mA @ 115V AC, 50/60 Hz |
With contact | No |
Mechanical
Vibration | 3 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 13, 3R |
Product type | Industrial horn, grey housing |
Horn type | 100 dB, 10 selectable tones, 2 circuit DC/1 circuit AC |
Mounting option | Standard base for surface or on-the-wall mounting with conduit openings and hole plugs |
Pneumatically operated | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.