Loading
View all 856T Control Tower Stack Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
855F-T10SC20B10Y3Y5Y4

Preassembled Stack Light 70 mm Pre Wired

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2021, the Preassembled Stack Light 70 mm Pre Wired will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2021 Replacement Category: Functional Replacement Replacement Product: 856TC-T10BA3Y3Y5Y4 [https://www.rockwellautomation.com/en-us/products/details.856TC-T10BA3Y3Y5Y4.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
855F-T10SC20B10Y3Y5Y4

Preassembled Stack Light 70 mm Pre Wired

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2021, the Preassembled Stack Light 70 mm Pre Wired will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2021 Replacement Category: Functional Replacement Replacement Product: 856TC-T10BA3Y3Y5Y4 [https://www.rockwellautomation.com/en-us/products/details.856TC-T10BA3Y3Y5Y4.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Accessory
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
855F-T10SC20B10Y3Y5Y4
UPC
662074713417
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Mechanical
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
List of degrees of protection (NEMA)
4, 4X, 13
Outer diameter
70 mm
Construction
Cable length and termination
2 m, flying leads, Yellow jacket (except 10 cm and 25 cm quick release pole mount bases)
Function continuous light
True
Housing color
Black
Level-1 lens color/ sound
Green
Level-1 module type
Steady LED
Level-2 lens color/ sound
Amber
Level-2 module type
Steady LED
Level-3 lens color/ sound
Red
Level-3 module type
Steady LED
Level-4 lens color/ sound
No module
Level-4 module type
No module
Level-5 lens color/ sound
No module
Level-5 module type
No module
Mounting type
10 cm threaded tube for direct mount
Accessory
Material
Rubber seals and gaskets: Nitrile rubber
Current consumption
Sound modules: 22 mA
Function acoustic
False
Lamp life rating
Level-3 LED module: 100000 h
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Operating voltage
Light modules and sound modules: 120V (±10%) @ AC, 60 Hz
Rated operating voltage Ue
120 V
Voltage type for actuating
AC
Operating temperature
-25 °C
Storage temperature
-25 °C
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • CE

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855F-T10SC20B10Y3Y5Y4
UPC
662074713417
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Physical Characteristics
Mechanical
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4X
List of degrees of protection (NEMA)
4, 4X, 13
Outer diameter
70 mm
Construction
Cable length and termination
2 m, flying leads, Yellow jacket (except 10 cm and 25 cm quick release pole mount bases)
Function continuous light
True
Housing color
Black
Level-1 lens color/ sound
Green
Level-1 module type
Steady LED
Level-2 lens color/ sound
Amber
Level-2 module type
Steady LED
Level-3 lens color/ sound
Red
Level-3 module type
Steady LED
Level-4 lens color/ sound
No module
Level-4 module type
No module
Level-5 lens color/ sound
No module
Level-5 module type
No module
Mounting type
10 cm threaded tube for direct mount
Accessory
Material
Rubber seals and gaskets: Nitrile rubber
Electrical & Connectivity
Current consumption
Sound modules: 22 mA
Function acoustic
False
Lamp life rating
Level-3 LED module: 100000 h
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Operating voltage
Light modules and sound modules: 120V (±10%) @ AC, 60 Hz
Rated operating voltage Ue
120 V
Voltage type for actuating
AC
Compliance & Environment
Operating temperature
-25 °C
Storage temperature
-25 °C
Documents
855-td001_-en-p Technical Data
855-TD001
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • CE

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Preassembled Stack Light 70 mm Pre Wired
CloseClose
855F-T10SC20B10Y3Y5Y4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 856T Control Tower Stack Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose