| Voltage type |
AC/DC
|
|---|---|
| Voltage |
24V AC/DC full voltage
|
| Description |
LED lA for 50 mm stack light
|
| Colour |
Green
|
|---|---|
| Length |
46 mm
|
| Diameter |
32.8 mm
|
| Average nominal lifespan |
100000 h
|
|---|---|
| Accessory |
LED lA for socket mounted modules
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage type |
AC/DC
|
|---|---|
| Voltage |
24V AC/DC full voltage
|
| Description |
LED lA for 50 mm stack light
|
| Colour |
Green
|
|---|---|
| Length |
46 mm
|
| Diameter |
32.8 mm
|
| Average nominal lifespan |
100000 h
|
|---|---|
| Accessory |
LED lA for socket mounted modules
|
Documents
|
Product Cutsheet
General
-- |
|
855-td001_-en-p
Technical Data
855-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.